Precision Cooling & Humidity Control for Data Centers

The climate inside your computer rooms is critical to your mission. Trane taps the hidden potential of buildings to become more sustainable, reliable, cost efficient and future proof. We’re transforming data centers around the world with unmatched expe Learn More ›

Videos

More ›

Precision Cooling & Humidity Control for Data Centers
Precision Cooling & Humidity Control for Data Centers
Top

Product Overview

Computer Room Air Handling (CRAH) Chilled Water (CW) units are a compact solution for efficient cooling in small spaces. They can be easily tucked into a corner, between cabinetry, or side-by-side. Trane units are especially adaptable to raised floors and are available in up-flow and down-flow air pattern configurations.

  • State-of-the-art Microprocessor Controller with a range of Building Management Systems interface options
  • Dual 2-way CW Valves standard on CFD-510 and larger units (option for single 2-way CW Valves
  • All EC Fans mounted in the cabinet meet full performance without being dropped into raised floor, multiple EC Fan options
  • Fewer units at higher capacity can significantly reduce capital and operating costs
  • Dehumidification efficiently achieved through reduced air volume at maximum cooling
  • Standard floor stands for all models, seismic rated floor stands available on some models

Computer Room Air Conditioners (CRAC) Direct Expansion (DX) are a compact solution for efficient cooling in small spaces. They can be easily tucked into a corner, between cabinetry, or side-by-side. Trane units are especially adaptable to raised floors and are available in up-flow and down-flow air pattern configurations.

  • State-of-the-art microprocessor controller with a range of Building Management Systems interface options
  • DX systems provided with highly efficient and reliable low noise scroll compressors
  • Single or multi-stage compressor arrangement including tandem configurations
  • Micro Plate Heat Exchangers offer major improvements in heat transfer
  • Optimized AWS/Free-cooling coils to match DX cooling capacities, increasing energy savings
  • All EC Fans mounted in the cabinet meet full performance without being dropped into raised floor, Multiple EC Fan options
  • Refrigeration-based dehumidification system effectively removes excess moisture
  • Dehumidification efficiently achieved through reduced air volume at maximum cooling
  • Standard and seismic rated floor stands available

This portfolio, along with Trane’s extensive precision cooling experience, allows the flexibility to successfully meet the needs of your mission critical application. 

More

Literature

Videos