Computer Room Air Handling (CRAH) Chilled Water (CW)

Computer Room Air Handling (CRAH) Chilled Water (CW)
A water-cooled compact solution for efficient cooling in small spaces.
Computer Room Air Handling (CRAH) Chilled Water (CW) units are a compact solution for efficient cooling in small spaces. They can be easily tucked into a corner, between cabinetry, or side-by-side. Trane units are especially adaptable to raised floors and are available in up-flow and down-flow air pattern configurations.
Key Features
- State-of-the-art Microprocessor Controller with a range of Building Management Systems interface options
- Dual 2-way CW Valves standard on CFD-510 and larger units (option for single 2-way CW Valves)
- All EC Fans mounted in the cabinet meet full performance without being dropped into raised floor, multiple EC Fan options
- Fewer units at higher capacity can significantly reduce capital and operating costs
- Dehumidification efficiently achieved through reduced air volume at maximum cooling
- Standard floor stands for all models, seismic rated floor stands available on some models
Explore Other Data Center Solutions
Literature
Brochure
-
186KB
-
173KB
-
177KB
Additional Services

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.