20 - 120 Tons
Large Split Systems- RAUJ CAUJ

20 - 120 Tons
Large Split Systems- RAUJ CAUJ
Key Features:
- Industry-leading, large commercial condenser portfolio
- Reliable energy efficiency, featuring patented technology and durability
- Multiple options and configurations
- Ask Trane to help configure the system you need

Commercial condensing units: only the best for the biggest jobs
The biggest challenges call for the best equipment, and that means Trane. Trane’s 20 - 120 ton air-cooled condensing units are the leading choice for multistory office buildings, hotels, schools, municipal and industrial facilities. Engineered for efficiency, quality and reliability with:
- Patented Trane 3-D® Scroll compressors
- 14-gauge galvanized steel construction
- Louvered panels for added strength and excellent coil protection
- Phosphatized finish with Trane Slate Gray air-dry paint for durability
- Optional corrosion protected condenser coil

Innovative technology for reliable, energy efficient performance
All commercial condensing models include Trane 3-D Scroll compressors. With 12 patents and a unique orbiting scroll, these compressors have fewer parts, which in turn means a longer and more reliable operating life. Which means you get quality that lasts.
- 70% fewer parts than an equal-capacity reciprocating compressor
- Single orbiting scroll eliminates need for pistons, connecting rods, wrist pins and valves
- Greater efficiency due to less rotating mass and internal friction

Choose from multiple configurations and options
With compressors or without, configure your remote condenser unit for compressor chiller installation or remote compressor applications. Condensers with compressors can generate chilled water remotely with the remote chiller evaporator option – available as either a controller and switch or also with a brazed plate heat exchanger kit. Many additional system options let you tailor a large commercial condenser for a variety of building applications:
- Low ambient
- Hot gas bypass
- Suction service valve
- Pressure gauges

Not sure what you need? Trane can help
Trane large commercial condensers can be paired with a many air handlers and remote chiller evaporators, including Performance Climate Changers™ and Odyssey® Light Commercial units. Use Trane’s application guides and selection tools, which include piping requirements and condenser specifications for easier matching of system components and installation.
Full List of Large Split Systems ( RAUJ CAUJ) Options
- Low ambient
- Hot gas bypass
- Suction service valve
- Pressure gauges
- Corrosion protected condenser coil
- Isolators
- Flow switch
- Remote chiller evaporator
- Non-fused disconnect switch
- Convenience outlet
- cULus
- IBC/OSHPD seismic compliance
Product Literature
Brochure
-
RAUJ CAUJSS-SLB003-EN
Catalog
-
RAUJ UnitSS-PRC030*-EN8MB
-
CAUJ CondenserACDS-PRC003*-EN
Installation Operation Maintenance (IOMs)
-
RAUJ UnitSS-SVX11*-EN
-
CAUJ UnitCAUJ-SVX01*-EN
-
Tube Size and Component Selection Application GuideSS-APG012-EN2MB