CONTACT A TRANE EXPERT

3 to 25 Tons

Zoned Rooftop Systems

3 to 25 Tons

Zoned Rooftop Systems

Key Features:
  • Superior comfort, efficiency for small buildings at affordable price
  • Single- or multi-zone options to meet varying building comfort needs
  • Choose from standard, high or ultra-high energy efficiency models
  • Pre-programmed, factory-installed digital controls with easy-to-use touchscreen controls and mobile connectivity
  • Pre-engineered components designed to work seamlessly for easier installation and maintenance
tc-restaurants-7.jpg

Large building comfort management - Designed for small buildings

Trane® Zoned Rooftop Systems are pre-designed to deliver superior comfort with single or multiple-zone control, app-based remote system management, and superior energy efficiency—at an affordable price.

With capacities from 3 - 25 tons, Trane Zoned Rooftop Systems combine Trane’s best technologies into turnkey systems for small building owners looking for flexibility, efficiency and performance control. 

System components include:

  • Precedent® or Voyager® rooftop units
  • VAV terminal units
  • Tracer® Concierge™ system control
  • Air-Fi®  Wireless controls and sensors
tc-restaurants-8.jpg

No compromises on energy efficiency

Simple doesn’t mean wasteful. Zoned Rooftop Systems provide outstanding energy efficiency in three levels: standard, high and ultra-high efficiency. Optional variable-speed technology is available to regulate compressor and fan speeds to meet load requirements while maintaining efficiency.

Other built-in features:

  • Integrated demand-control ventilation and economizer-free cooling
  • Advance optimization strategies to reduce energy use
  • Automatic maintenance alerts to sustain optimal performance
ComfortLink™ II XL950 Wi-Fi thermostat

Get the benefits of building automation – without the complexity

No complication automation. With Tracer® Concierge Controls, including a touchscreen display, and optional Air-Fi® Wireless controls and sensors, a Trane Zoned Rooftop System offers worry-free operation.

The intuitive user interface that includes:

  • Standard, pre-packaged applications with optimized system control sequences
  • Mobile app providing 24/7 remote access for system management
  • Supports open communication protocols in conformance with ASHRAE® and Standard 135 (BACnet®/ZigBee®)
Technician_Customer_iPad_Calmac Ice Tanks_2018.jpg

Easy to design, spec, install and maintain

Pre-engineered components and factory-installed controls help ensure installation is on-time and on-budget. Trust the difficult stuff to Trane and offer your customers a technically advanced, high performance system—pre-designed by the HVAC pros. 

Features:

  • Wireless controls – for faster installation, location flexibility and easier relocation
  • System control panel includes auto-discovery and configuration of wireless components for faster installation
  • Up to four sensing functions in one zone sensor: temperature, humidity, occupancy and CO2
  • Self-healing wireless mesh network and extended signal range maximize reliability    

Product Literature

Installation Instructions

Owner Manual

Other Products You Might be Interested In