myPLV™
myPLV™
Because every situation is unique, the myPLV™ chiller performance evaluation tool offers a quick and simple option for chiller economic comparisons.
The customized myPLV value is calculated based on your individual criteria, reflecting specific chiller installation location, building purpose and chiller plant design. Because it considers all of these factors, myPLV is the best way to accurately predict future chiller performance. Read an in-depth Engineers Newsletter about the tool that discusses chiller plant performance modeling made easy.
Use these resources to jump start your myPLV knowledge:
The latest version (3.2) of myPLV™ is available for use with Excel 2010 and later. This release includes:
- a new water-cooled chiller plant energy simulation tool to better gauge the annualized effects of various design condenser water flow conditions as well as the overall energy effects based on component efficiency selection.
- modifications to enable faster operation with Excel 2010 and later releases.
Downloads
Full Version
-
The latest version (3.2) of myPLV is available for use with Excel 2010 and later
-
Compatible with Excel 2007 or earlier