Air Handlers with Symbio® 800
Chillers with Symbio® 800
-
CenTraVac™ Simplex (100-2000 Nominal Tons)Release: 9/7/2021 Version: 1.00.0003115MB
-
CentraVac™ Duplex (1200-4000 Nominal Tons)Release: 9/8/2021 Version: 1.00.0005112MB
-
Ascend™ Air-cooled Chiller Model ACR (150-300 Nominal Tons)Release: 07/6/2021 Version: 1.10.0010111MB
-
Ascend™ Air-cooled Chiller Model ACR (Above 300 Nominal Tons)Release: 8/11/2021 Version: 1.10.0010113MB
-
Sintesis Prime™ Air-cooled Chiller RTAF (90-600 Nominal Tons)Release: 8/4/2021 Version: 1.10.0002113MB
-
Sintesis Balance™ Multi Pipe Unit Model CMAF (80-200 Nominal Tons)Release: 01/20/2021 Version: 1.10.0005
-
Agility™ Water-Cooled Chiller Model HDWA (200-400 Nominal Tons)Release: 08/23/2021 Version: 1.00.0010112MB
-
XStream™ Water-cooled Chiller Model RTWF (95-515 Nominal Tons) City™ Water-cooled Chiller Model RTSF (50-110 Nominal Tons)Release: 10/14/2020 Version: 1.00.0004109MB
-
Flex²O™ Water Cooled Scroll Unit (15-200 NominalTons)CGWF (Water to Water Chiller Cooling Only); CXWF (Water to Water Heat Pump Chiller); CCUF (Condenser less Chiller Cooling Only); Release: 1/5/2021 Version: 1.00.0001108MB
-
Sintesis Excellent™ High Speed magnetic bearing centrifugal Air-cooled Chiller Model GVAF (140-460 Nominal Tons)Release: 7/9/2021 Version: 1.00.0008112MB
-
699KB
IntelliPak® with Symbio® 800
-
IntelliPak® with Symbio® 800
Release: 6/19/2024
Version: 04.00.0003
98MB -
699KB
Odyssey™ with Symbio® 700
Symbio® 210 Downloads
-
Symbio® 210 FirmwareV. 1.10.001455MB
Rover Download
By downloading Rover, you agree to the Trane Terms and Conditions – Licensed Material and Hosted Services
-
RoverRover is the service tool for Trane’s LonTalk and Comm4 unit controllers. Rover requires a version 7.5 or later license and connection hardware. Contact your local Trane commercial sales office for more information on which version of Rover is right for you. Version 7.676MB
Tracer® TU Downloads
By downloading Tracer TU, you agree to the Trane Terms and Conditions – Licensed Material and Hosted Services
Tracer® TU is the service tool for Trane’s BACnet controllers. Trane provides a no-fee license for the TU Balancing Tool.
Fee-based licenses, that may be purchased from Trane, unlock additional features. If you need a license, contact your local Trane commercial sales office for more information on which version of TU is right for you.
-
Tracer® TUVersion 11.4.40727MB
-
Tracer® TU Service Tool - User GuideBAS-SVU047B-EN3MB
-
Tracer® TU Service Tool - User Guide [Standard Edition]BAS-SVU048B-EN2MB
-
Tracer® TU Balancing Tool - User GuideBAS-SVU049B-EN1MB
-
Tracer® TU Balancing Tool - Quick Start GuideBAS-SVU024G-EN680KB
-
UC800 Chiller FirmwareUC 800 Chiller Firmware is used by Tracer® TU when servicing Trane chillers with UC800 AdaptiView controllers. V1.10.153363MB
Tracer® BACnet Setup
-
Tracer® BACnet Setup Tool V3.1.111Release: 08/27/2018 Version: 3.1.11120MB