CONTACT A TRANE EXPERT

Horizon™ Dedicated Outdoor Air Systems

Horizon-wide-535x339.png

Horizon™ Dedicated Outdoor Air Systems

Trane® Horizon™ Dedicated Outdoor Air Systems are designed to condition up to 100% of outdoor air year-round, reduce latent loads, enhance comfort and energy efficiency, and maintain your building’s health.

Product Overview

Trane® Horizon™ Dedicated Outdoor Air Systems are designed specifically to condition up to 100% of outdoor air year-round, reduce latent loads, enhance the entire building system’s comfort and energy efficiency, and maintain your building’s health.

Horizon-DOAS_992x744.jpg

Why use Horizon Dedicated Outdoor Air Systems (DOAS)?

  • Higher indoor air quality — Improve indoor air quality by properly conditioning and filtering the outdoor air required to ventilate a building.
  • Lower overall HVAC energy use —  Efficiently condition outdoor air and reduce the load on local HVAC equipment.
  • Smaller local HVAC equipment — When Horizon Dedicated Outdoor Air Systems deliver outdoor air that’s either at a cooler temperature or at a lower dew point than room-neutral air, the local cooling equipment — such as fan coils, water-source heat pumps, VRF terminals, etc. — can be smaller.
  • Effective humidity control — Optimized for efficient humidity control, which improves occupant comfort.
  • A variety of HVAC solutions — Easily integrated with a wide variety of other HVAC systems — or used in a standalone application, such as a kitchen.
5294_Trane_van24955_928x928_Services-Operate Maintain and Repair-HVAC System Management-Service Agreements.jpg

Our units are backed with industry leading warranty and protection coverage and an unrivaled national network of parts and service providers.

Enhanced occupant comfort and building health. Higher energy efficiency. And a leading national network. All that and the performance and reliability you expect from Trane.

Product Literature

Other Products You Might be Interested In