VUVE Vertical Classroom Unit Ventilator

VUVE Vertical Classroom Unit Ventilator
Academic performance of U.S. students depends, in part, on the ability to create a comfortable learn-friendly surrounding.
Creating a comfortable and learn-friendly environment
Academic performance of U.S. students depends, in part, on the ability to create a comfortable learn-friendly surrounding. Being too hot or too cold could hinder a student's ability to achieve academic excellence. Seasonal changes, mechanical/building disrepair, and even class attendance provide real challenges to HVAC mechanical systems. The only thing consistent about today’s classroom is its ability to constantly change.
With this in mind, Trane introduces a NEW classroom unit ventilator design to support today's changing environment. Available in a floor mounted configuration, the NEW vertical unit ventilator exceeds todays school or university stringent requirements. By focusing on issues such as noise, indoor air quality, maintenance and cost of energy, Trane has RE-developed a unit ventilator to meet the classroom of today, and of the future.
Features
- Delivers from 750 cfm to 1500 cfm, and is physically sized to fit the replacement or new construction application.
- Increased coil flexibility allows a choice of 14 coil designs that may be coupled for greatest capacity and energy savings.
- ZN520 or End-Device Control Packages arrive on the jobsite plug-in ready for faster installation of the equipment.
- Roomy end pockets allow for easy access to controls/piping. Also provides additional space for factory installed auxiliary drain pan.
- PSC motor with multiple tap auto transformer to ensure rated cfm with all coils. Motor bearings do not require oiling. The fanboard is an easy slide design.
- Rugged tamperproof casing designed specially for institutional duty. Front panel is now three pieces for ergonomical removal.
- Standard vertical unit is 30 inches high and 16-5/8 inches deep. A step-down falseback is available for retrofit purposes where low windows may hinder matching the equipment to the wall.
- Optimized acoustical performance.
- New and improved indoor air quality IAQ drain pan.
Resources
Brochure
-
High Efficiency Terminal ProductsUNT-SLB030-EN
Catalog
-
Vertical Classroom Unit VentilatorUV-PRC003*-EN
Installation Operation Maintenance (IOMs)
-
Vertical Unit VentilatorUV-SVX005*-EN
Additional services to help you succeed

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.