Sensible-Cooling Terminal Unit

Sensible-Cooling Terminal Unit
Flexible design, efficient operation, comfortable spaces, and low maintenance.
These low-height terminal units are part of the Trane CoolSense™ Integrated Outdoor Air System, offering flexible design, efficient operation, comfortable spaces, and low maintenance.
Features
- Two fan sizes (up to 1300 cfm) equipped with an electronically-commutated motor (ECM), allows the supply airflow to be varied as the zone load changes
- Conditioned outdoor air from the dedicated OA unit enters the terminal through an airflow-measuring damper for demand-controlled ventilation
- 2-, 4- or 6-row sensible-cooling coil mounted at the inlet from the ceiling plenum with modulating control valve, drip pan with moisture sensor and optional filter
- No heat, modulating hot-water heat, staged electric heat, or modulating (SCR) electric heat
- Factory-mounted Tracer® UC400 controller (wired or wireless), including demand-controlled ventilation and condensate avoidance
- Low profile for applications where ceiling space is limited
- Metal encapsulated edges limit fiberglass insulation erosion into the airstream
- Full factory-run test on each unit
Resources
Catalog
-
Chilled Water Sensible Cooling Terminal Units CatalogDOAS-PRC001F-EN_04102020
Additional services to help you succeed
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.