CONTACT A TRANE EXPERT

Sensible-Cooling Terminal Devices | Terminal Device Solutions

These low-height terminal units are part of the Trane CoolSense™ Integrated Outdoor Air System, offering flexible design, efficient operation, comfortable spaces, and low maintenance.

Features

  • Available Primary Air Inlet Sizes: 4 in. to 8 in. round and 8 in. x 14 in. rectangular
  • Airflow Range: 0 - 1,300 cfm
  • Available 2-rows, 4-rows, and 6-rows cooling coils and optional hot water and electric reheat
  • Standard IAQ metal encapsulated insulation edges and top/bottom access panels
  • Standard condensate detection sensor factory installed in the drip pan
  • Standard Electronically Commutated Motor (ECM)
  • Optional modulating airflow control algorithms with Trane® BACnet unit controller
  • Optional LEED wrap for preventing contamination during the construction phase
  • Optional return air inlet filter (1 inch throwaway or 2-inch MERV 8)
  • Optional factory mounted, wired, tested, and commissioned pressure independent controls
    • BACnet Communication
    • Trane Air-Fi® Wireless Communication
  • Additional factory mounted, wired, tested options
    • Modulating actuator
    • Power fuse
    • Control power transformer
    • Toggle on/off switch
    • Duct temperature sensor
    • Modulating hot water control valves and piping packages