CONTACT A TRANE EXPERT

Air Heating and Cooling Coils

Available in 3/8”, 1/2”, 5/8” diameters

Air Heating and Cooling Coils

Trane is at the leading edge of coil technology.   With unique fin surfaces for coil offerings Trane’s coils provide superior heat transfer capabilities and allow greater velocities of air to move through the cooling coil without causing moisture carryover.

Trane coils are available in a variety of tube diameters (3/8”, 1/2”, 5/8”) to meet your design requirements.

An enhanced fin series “H fins” offer increased capacities and higher moisture carryover face velocity limits when compared to standard fin series.

Infinitely variable fin spacing (IVS) is available on all coil fin surfaces so that heating and cooling loads can be matched more precisely than traditional “fixed” fin spacings, tailoring the coil to the specific application need.

Coil capacities, pressure drops, and selection procedures are certified in accordance with AHRI Standard 410.