RAUL Condensing Unit

50-220 kW

Main features

  • Scroll compressors –hermetic, high efficiency, low vibration, low sound
  • Full internal overheating protections
  • Access panels are quickly removable using a square key
  • Disconnect switch and transformer
  • Discharge and liquid line service valves
  • Evaporator temperature sensor
  • External sheet metal parts are galvanized and finished with powder paint RAL 9002

Customer benefits

  • Flexibility: customized system to fit the application's exact requirements

Options

  • Low ambient operation (down to -18°C)
  • 380, 400 and 415V power voltage
  • Epoxy-coated aluminium fins
  • Copper fins
  • Compressor sound attenuating jackets
  • High and low pressure gauges
  • Auxiliary card to validate auxiliary temperature setpoint with a remote contact
  • Phase reversal protection
  • Factory-mounted LonTalk® serial link allowing you to:
    • Modify temperature setpoint
    • Start or stop the unit
    • Monitor air temperature setpoint, ambient air temperature, condensing unit operation, fans, compressors alarms

Trane Tracer™ CH530 Control

Adaptive Control™ microprocessor featuring:

  • Easy-to-use operator interface panel
  • External Auto/Stop
  • Remote contact to start and stop each compressor
  • Cooling and current-limit remote setpoint card (optional)
  • LonTalk® communication card (optional)
  • Programmable fault card 4 relays (optional)

Contact Request Form