Healthcare

Whether its optimizing your heating and cooling plant or fulfilling temporary needs, Trane has got you covered.

From staff comfort to patients’ care, a properly designed and installed HVAC system has a positive effect on your operation and your bottom line. Trane has decades of experience in hospitals and understands how to ensure the highest standards of safety and comfort. We strive to provide industry-leading efficiencies, sustainable solutions, world-class building automation systems and a complete energy services portfolio designed to maximize your facility potential.

Comfort for patients and staff

The right temperature, humidity and air quality are essential to ensure comfortable and healthy conditions for patients and staff all day and night.

A holistic systems-approach ensures healthcare operations run smoothly regardless of the outdoor temperature or availability of local energy supply.

Trane solutions include:

  1. Ice-storage
  2. Free cooling chiller
  3. Heat recovery chiller

 

Sanitary hot water – safe, reliable and at a lower cos

Sanitary hot water is vital for cleaning and hygiene in a hospital environment. A scarce or low quality supply is not acceptable.

Trane installations reduce or eliminate the need to run boilers by using heat pump technology that can produce hot water up to 80°C at a fraction of the cost - even for free, when cooling is required at the same time. 

Trane solutions include:

   3. Heat recovery chiller
   4. Booster
   5. Water-to-water heat pump

 

Process cooling for hospital equipment

Cold water or brine are required to operate specific equipment, such as MRI scanners, air conditioning servers and data center rooms, or to maintain the right temperature and humidity levels in cold storage for multiple purposes. Trane chillers have a broad operating range from -12°C to +25°C leaving water temperature and their legendary reliability is a precious asset.

Trane solutions include:

  2. Process cooling chiller

When time is of the essence

A stable HVAC system is critical for hospitals. Any failure or disruption of the HVAC system has a direct impact on staff and patients’ safety and comfort. At Trane, we have decades of experience serving hospital applications. In addition to designing, building and maintaining cooling and heating plants, we’ve also got you covered when it comes to your emergency needs.

Temporary medical space?

Trane will provide the comfort, to suit your schedule

Additional temporary healthcare structures may be needed during extension works or
unexpected events caused by fire, system failure, or a pandemic. Closed spaces need air conditioning and heating. Trane provides reliable logistics and  seamless commissioning of cooling and heating for safe tents.

Need extra cooling or heating?

Trane has the quickest, safest and most cost-effective solutions for you

As temperatures fluctuate with the change of seasons, so do the demands on your healthcare facilities. Trane Rental Services offer temporary equipment that can meet your cooling and heating needs. Whether it is supplemental air conditioning in the summer or heat in the winter, temporary supplemental equipment is the most cost-effective solution.

Unexpected breakdown?

Our 24/7 emergency response team is a phone call away

Whether you’re dealing with a power outage or equipment failure, Trane Rental Services provide 24/7 emergency response. A rental unit is the ideal back-up for a broken or low performing unit, without any long-term engagement. It can buy you time and peace of mind while delivering the cooling or heating you need at a modest cost.

Want to be fully prepared if disaster strike?

Trane Contingency Plans prepare you for the unexpected

Unexpected events can leave your facility manager scrambling. With the right plan in place, you can significantly reduce the time it takes to get back in operation. A Trane Contingency Plan provides an evaluation of your HVAC systems to identify potential sources of failure. Then, we develop a blueprint to show where the equipment goes and how to get it there. With Trane, temporary equipment is just a phone call away, 24/7.

Capture2.JPG

Take control of your HVAC operations locally and remotely

Reliable and efficient operations of a mission critical HVAC system requires a robust and customizable plant control system. With Tracer SC+, Trane offers a fully flexible control solution that provides a clear and intuitive User Interface to facility managers, for local or remote monitoring. The system also offers remote service from Trane chiller engineer experts.

Optimize daily operations

We provide an intuitive user interface to manage equipment and system

Full-screen instructions in plain language, showing “what’s next” and “why,” use real time data to answer the questions most asked by plant operators. Built-in functions make it simple for operators to complete chiller interactions like forced chiller addition and subtraction, rotations and set point changes.

Maximize performance

Trane delivers efficiency gains with industry-leading system knowledge

Continuous monitoring of running conditions helps identify potential faults and allow the right adjustments to avoid unexpected breakdowns and achieve greater energy savings. Thousands of hours of customer research have resulted in an intuitive, task-based interface that allows for a rapid response to system issues.

Access your HVAC equipment at all times, anywhere

Trane provides a fully secured remote connection infrastructure

Your facilities management team will be able to monitor temperature 24/7, even when they’re off site. View the building status, receive immediate notification and diagnostics so you can keep your building performing as expected. The power of Tracer SC+ in the palm of your hand.

Rely on 24/7 remote support

With Trane Intelligent Services you get help when you need it

On demand, Trane will use a secure connection to monitor equipment remotely and address problems before they have an impact on your business. Operating remotely, Trane technicians can service your systems faster and more cost effectively. After diagnosis, repair is done remotely or a service technician is deployed on site. Maintenance logs can be analysed remotely and fine tuned for optimal performance and efficiency.

Capture1.JPG

Search for more product material: Litweb

View Trane Multi-pipe units for Healthcare Applications Video

Contact Request Form