Airfinity™

40-135 kW

Main Features

  • Available in Heat Pump or Cooling-Only versions
  • Auxiliary heat options ( modulating gas burner, electric heater or hot water coil) 
  • Tandem configuration for high efficiency at part load
  • Economizer provides free cooling, for optimum efficiency all year round
  • EC plug fan with modulating airflow on supply air
  • Unit can be equipped with enthalpy rotary wheel or thermodynamic heat recovery circuit
  • Trane CH536 controller with intelligent comfort control and embedded energy saving functionalities
  • Double wall panel with fiberglass insulation
  • Electronic expansion valve for tighter temperature control
  • Advanced defrost management to improve reliability and efficiency in heating mode
  • R410A refrigerant
  • Eurovent certified

Customer benefits

  • High seasonal efficiency, exceeding 2018 European regulations
  • Free cooling and heat recovery solutions for lower total cost of ownership
  • Compact and modular design with fully integrated controls
  • Customizable to meet your exact needs, so you don’t have to compromise
  • Maximum adaptability for faster, easier, less expensive installations
  • Compatible with multiple roofcurbs – without expensive adapters or other modifications – even when equipped with heat recovery

Wide range of options, including:

  • Auxiliary heating (electric heater, hot water coil, gas burner)
  • Energy Recovery Circuit
    • Addtional refrigeration circuit to recover heat contained in the exhaust air
    • Improved part load efficiency thanks to additional compressor stage
    • Boost unit capacity by 25%, without impacting the footprint
  • Energy Recovery Module (rotary wheel)
    • Enthalpy wheel for temperature and humidity control (Eurovent-certified)
    • Plug & Play: three easy steps for a quick installation
    • Light and compact: for easy transportation and handling
    • Energy savings: typical payback up to 3 years
    • Reliability: Freeze protection for low ambient applications
  • Exhaust fan or return roofcurb for high ESP applications
  • Tracer Concierge: system control made easy and cost-effective!

 

 

 

 

 

 

 

 

 

Tracer Concierge™

  • Ideal for retail applications
  • Change HVAC and lighting schedules using one interface
  • Make allowable temperature and humidity set point changes
  • Receive notification of HVAC unit conditions or problems
  • User-friendly display panel allows limited adjustments
  • Simplified and affordable system control for up to 30 rooftops

Search for more product material

* Disclaimer: Attempting to alter the values in the datasheet is strictly forbidden and Trane shall not be liable for any misuse of the data provided or generated. Trane will also undertake any appropriate legal action to protect its interests in case of violation of this prohibition.

Contact Request Form