XStream™ eXcellent GVWF chiller

310-2660 kW

Main Features

The XStream™ Excellent model GVWF, featuring high speed centrifugal compressors, provides a wide capacity range up to 2.7 MW with industry leading part load and full load efficiencies.

  • Near zero GWP (<1) refrigerant R1234ze
  • R134a
  • Double refrigerant circuit
  • 2, 3 or 4 High speed oil-free centrifugal compressor using Magnetic bearings with integrated variable frequency drive and soft starter module
  • Economizer circuit
  • Trane patented flooded evaporator

Customer benefits

  • Market-leading Energy Efficiency Ratio (EER) and Seasonal Energy Efficiency Ratio (SEER) with lower sound levels
  • R1234ze with a GWP value of less than one to exceed current F-Gas legislation requirements andreduce carbon dioxide (CO2) emissions
  • Silent operation: discreet, even in the most sound sensitive applications with no drop in capacity or efficiency
  • Significantly reduced high in-rush current at start-up
  • Reduced refrigerant charge
  • Easy operation thanks to smart controls and a user-friendly touchscreen interface
  • No compromise: Trane’s legendary reliability

Range description

  • GVWF packaged chiller R134a: 395-2660 kW
  • GVWF G packaged chiller R1234ze: 310-1820 kW
 
 

Main options

  • Left/right hand connection
  • Dual power connection
  • VPF operation
  • Trane combined smart control and interface
    • Leading TD7 touch screen with 7" color display
    • Clear presentation of critical information
    • Monitor settings, data trending, reports and alarms
    • Simple, intuitive navigation
    • Effective operation, monitoring and management
    • Durable construction for both indoor and outdoor use
  • Trane™ UC 800 controller
    • New generation Trane control platform for chillers
    • Advanced algorithms for the most challenging conditions
    • Maintains efficient and reliable operation
  • Connectivity
    • Full interoperability via SmartCom interface BACnetTM (IP and MSTP), LonTalk®, Modbus
    • Full remote control capability via Trane BMS or Chiller Plant Controls

Search for more product material

* Disclaimer: Attempting to alter the values in the datasheet is strictly forbidden and Trane shall not be liable for any misuse of the data provided or generated. Trane will also undertake any appropriate legal action to protect its interests in case of violation of this prohibition.

Contact Request Form