City RTSF G chiller

180-385 kW

Main Features

Trane City chillers are designed to deliver efficiency and sustainability in order not to compromise the environment.

Compact and modular, they particularly fit in restricted spaces.

  • Near zero GWP (<1) refrigerant R1234ze
  • Screw compressor and AFD (Adaptive Frequency Drive)
  • Brazed plate heat exchangers
  • 920 mm width only
  • Wide operating range:
  •     From -12°C to 30°C leaving temperature on the evaporator side
  •     From 10°C to 80°C leaving temperature on the condenser side

Customer benefits

  • Sustainable and durable solution for applications below 400 kW
  • High efficiencies both in cooling and heating
  • 99.5% reliability rate
  • Great versatility to adapt to varying applications requirements

 

Main options

  • Process cooling - leaving evaporator water temperature down to -12°C
  • Ice making
  • Sound attenuation panels (up to -6 dB(A) attenuation)
  • VPF operation
  • Trane combined smart control and interface
    • Leading TD7 touch screen with 7" color display
    • Clear presentation of critical information
    • Monitor settings, data trending, reports and alarms
    • Simple, intuitive navigation
    • Effective operation, monitoring and management
  • Trane™ UC 800 controller
    • New generation Trane control platform for chillers
    • Advanced algorithms for the most challenging conditions
    • Maintains efficient and reliable operation
  • Connectivity
    • Full interoperability via SmartCom interface BACnetTM (IP and MSTP), LonTalk®, Modbus
    • Master/slave operation
    • Full remote control capability via Trane BMS or Chiller Plant Controls

Search for more product material

* For other Ecodesign datasheets, please contact your Trane representative.

Contact Request Form