CGWH/CCUH Chiller

50-157 kW

Main features

  • High efficiency hermetic scroll compressors with low vibration and sound levels and full internal overheating protection
  • External sheet metal parts are galvanized and finished with powder paint RAL 9002
  • Access panels are quickly removable using a square key
  • Designed for indoor installation
  • Maximum condenser leaving water temperature: 50°C
  • 380, 400 and 415 V power voltage
  • Phase and unbalance detection
  • 400/220 V transformer for the control

Customer benefits

  • High performance chiller
  • Compact design
  • Indoor installation: easy maintenance
  • Minimum maintenance requirements

Range description

  • CGWH: packaged chiller
  • CCUH: condenserless chiller

Options

  • Compressor sound attenuating jackets
  • High and low pressure gauges
  • Evaporator water pump command - single or double
  • Water filter
  • Hydraulic module

Tracer™ CH530 Control

Adaptive Control™ microprocessor-based control featuring:

  • Easy-to-use operator interface
  • External linear reset, auxiliary and external water setpoint
  • Compressor kW limiting (optional)
  • Alarm indicator programmable relays (optional)
  • Ice making controls (optional)
  • BACnetTM, LonTalk®, Modbus communication interface
  • Leaving condenser water temperature control (optional)

Search for more product material

* For other Ecodesign datasheets, please contact your Trane representative.

 

Contact Request Form