Sintesis™ eXcellent chiller GVAF

450-1600 kW

Main Features

The XStream™ Excellent model GVAF, featuring high speed centrifugal compressors, provides a wide capacity range up to 1.6 MW with industry leading part load and full load efficiencies.

  • 3 refrigerants alternatives from R134a, Lower GWP R513A and HFO R1234ze with near zero GWP (<1)
  • 2 efficiency levels X and XP
  • Double refrigerant circuit
  • High speed oil-free centrigual compressors using magnetic bearings with integrated variable frequency drive and soft starter module
  • Economizer as standard for capacity and efficiency optimization
  • Trane patented flooded evaporator CHIL™ (Compact - High Performance - Integrated design - Low charge) and Microchannel condenser coils
  • Standard Electronically Commutated condenser fans

Customer benefits

  • Market-leading Energy Efficiency Ratio (EER) and Seasonal Energy Efficiency Ratio (SEER) with lower sound levels
  • R1234ze with a GWP value of less than one to exceed current F-Gas legislation requirements andreduce carbon dioxide (CO2) emissions
  • Silent operation thanks to low noise compressor and 3 acoustic packages: Low noise(LN), Night Noise SetBack (NNSB), Extra Low Noise (XLN)
  • Significantly reduced high in-rush current at start-up
  • Reduced refrigerant charge
  • Easy operation thanks to smart controls and a user-friendly touchscreen interface
  • No compromise: Trane’s legendary reliability

Range description

  • GVAF X packaged chiller R134a: 577-1580 kW
  • GVAF XP packaged chiller R134a: 719-1245 kW
  • GVAF XPG packaged chiller R1234ze: 450-1245 kW

    GVAF specially designed for DATA CENTERS available.

Main additional options

  • Integrated water pump
  • VPF operation
  • E-coated condenser coil
  • Free cooling
  • Energy meter

Trane combined smart control and interface

  • Leading TD7 touch screen with 7" color display
  • Clear presentation of critical information
  • Monitor settings, data trending, reports and alarms
  • Simple, intuitive navigation
  • Effective operation, monitoring and management
  • Durable construction for both indoor and outdoor use

Trane™ Symbio 800 controller

  • Latest generation Trane control platform for chillers
  • Advanced algorithms for the most challenging conditions
  • Maintains efficient and reliable operation
  • Enhanced Connectivity
  • Full interoperability via SmartCom interface BACnetTM (IP and MSTP), LonTalk®, Modbus (RTU and TCP)
  • Full remote control capability via Trane BMS or Chiller Plant Controls

Search for more product material

* Disclaimer: Attempting to alter the values in the datasheet is strictly forbidden and Trane shall not be liable for any misuse of the data provided or generated. Trane will also undertake any appropriate legal action to protect its interests in case of violation of this prohibition.

Contact Request Form