Sintesis™ Advantage chiller CGAF

260-670 kW

Sintesis™ Advantage, CGAF, is the new air-cooled scroll chiller with capacity ranges from 260 kW to 670 kW.

Trane has the most versatile and most flexible portfolio in the HVAC industry. The CGAF is part of the Sintesis™ family, already including best-seller products like the air-cooled screw chiller RTAF or the air-cooled with High Speed Centrifugal Compressors GVAF: multiple technologies, exceptional performances and proven reliability.

The Sintesis™ Advantage provides outstanding efficiency levels with Eurovent Class A full load performance, (EER) and seasonal efficiencies (SEER) exceeding the Ecodesign minimum requirements. Options like free cooling and heat recovery can easily be configured into the unit, without impacting its compact design.

All units are compliant with all applicable EU Ecodesign Regulations under the ErP framework Directive.

Main features

  • Class A or B full load efficency
  • 3 efficiency levels: SE, HE, XE
  • 3 acoustic packages: SN, LN, XLN
  • Available with EC fans
  • Refrigerant R410A or R454B
  • Low refrigerant charge thanks to microchanel condenser coil

Customer benefits

  • All-year cooling in ambients from -20°C up to 52°C. It is ideally suited to comfort, industrial and process applications
  • High configurability: 9 different configurations to choose from, combining low noise and high efficiency to minimize the Total Cost of Ownership
  • Great acoustic comfort to suit every application with the choice of three levels of noise attenuation
  • Full interoperability via SmartCom interface LonTalk®, BACnet® and Modbus

  •  

Options

  • Energy saving solutions for reduced operating costs
    • Free cooling
    • Total heat recovery
    • Partial heat recovery
    • Electronically Commutated (EC) fans
  • Acoustic options for noise-sensitive applications
    • Compressor jackets or compressor acoustic box
    • Optimized fan diffuser
    • Night mode silent operation
  • Integrated hydraulic module
    • Single or dual pump package
    • Buffer tank fully integrated in the unit frame
    • Compatible with variable primary flow applications

Controls

  • Trane Tracer UC800
    • Industry leading algorithms
    • Open protocol design
    • Adaptive control
    • Built on 100+ years of industry expertise
  • User interface with front panel TD7
    • Easy to read 7-inch color touchscreen display
    • Full color interface for simple and intuitive operation
  • SmartCom interface: BACnet™, LonTalk™, Modbus communication capabilities

Search for more product material

* Disclaimer: Attempting to alter the values in the datasheet is strictly forbidden and Trane shall not be liable for any misuse of the data provided or generated. Trane will also undertake any appropriate legal action to protect its interests in case of violation of this prohibition.

Contact Request Form