Fan Coil Units

● Ceiling Concealed Type ● Convertible Type ● Cassette Type ● Tall Floor Type ● Wall Type

Ceiling Concealed Type

FCDA

FCDA_560x180pixel.jpg

Chilled Water Fan Coil Unit - Brushless DC Motor

Concealed Type

400-2,000 CFM

FCDA Series 50Hz

 

Product Catalog : FCDA

 

 

HFCA

 

Chilled Water Fan Coil Units for District Cooling

HFCA 400-1,200 CFM

Concealed Type

Series 50 Hz

 

Product Catalog : HFCA

 

 

HFCD

Chilled Water Fan Coil Units for District Cooling Plant

Concealed Type

1,400-2,000 CFM

HFCD Series 50 Hz

 

Product Catalog : HFCD

 

 

HFCE

HFCE_490x180pixel.jpg

Chilled Water Fan Coil Units
400 - 2,000 CFM
HFCE Series 50 Hz

 

Product Catalog : HFCE

 

 

Convertible Type

CFEB (Aquas)

Chilled Water Fan Coil Convertible Type

400-2,000 CFM

CFEB Series 50 Hz

 

Product Catalog : CFEB

 

 

Cassette Type

CWS

Cassette Series : Under-ceiling Type

Chilled Water Coil

9,000-40,000 BTU.

CWS Series 50 Hz

 

Product Catalog : CWS

 

 

CWAA

file

1-Way Cassette

Chilled Water Fan Coil Unit

12,000 - 42,000 BTU/H Cassette Model

CWAA Series 50 Hz

 

Product Catalog : CWAA

 

 

Tall Floor Type

HFWB (YUKON)

Chilled Water Fan Coil

Tall Floor Type

36,000-120,000 Btu/h

HFWB Series 50Hz

 

Product Catalog : HFWB

 

 

Wall Type

HWCF

Chilled Water Fan Coil

High Wall Type

300-1,200 CFM

HWCF Series 50Hz

 

Product Catalog : HWCF