Axiom™ Vertical Stack WSHP

.75 to 3 Tons

The vertical stack design (model GET) is ideal for various building applications. This design provides a no-nonsense approach to installing the mechanical system, while also allowing for individual tenant metering.

The stacked, space-saving design of the Trane Axiom water-source heat pumps
GET model can reduce time and money during installation, especially if the equipment includes factory supplied riser piping. The option of ducted or non-ducted design fits a variety of room applications. Trane Axiom water-source heat pumps are easy to operate and maintain, resulting in optimal comfort and long-lasting durability.

Additional Features

  • Up to 13.5 Energy Efficiency Ratio (EER) and 4.7 Coefficiency of Performance (COP).
  • ARI and ETL rated 

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.