CONTACT A TRANE EXPERT

Rooftop Units

Trane rooftop units offer superior indoor air quality, industry leading energy efficiency, hassle-free installation—everything you need for new construction or replacement projects.

Modern office buildings in city

Features and benefits

Adaptable, Flexible Rooftop Solutions For Virtually Any Building

  • Energy Efficient

    Superior EER and IEER ratings mean outstanding occupant comfort plus energy efficient operation for single or multiple zones.

  • Future-Ready

    Ability to connect with building automation systems for enhanced monitoring, maintenance and performance optimization.

  • Flexible Features

    From ready out-of-the-box to design-build customization with a variety of premium features and accessories. Can be configured for specific applications whether a corner retail store or a large data center.

  • Reliable

    Engineered for durability and reliability with quality components backed by an outstanding Trane warranty.

Small to Large Commercial Rooftop Units: 2 - 150 Tons

25 Tons and Under

Impack™ 2-5 Ton Rooftop Packaged Unit

  • Capacity Range: 2-5 tons
  • Types: Gas/Electric & Electric/Electric
  • Refrigerant: R-454B
  • Efficiency Tiers: Standard and High
  • Unit Controls: Electromechanical

Trane Foundation® Rooftop Units (RTU)

  • Capacity Range: 3-25 tons
  • Types: Gas/Electric & Electric/Electric
  • Refrigerant: R-454B
  • Efficiency Tiers: Standard
  • Unit Controls: Electromechanical / Symbio 700

Precedent® Rooftop Units

At a glance

  • Capacity Range: 3-25 tons
  • Types: Gas/Electric, Electric/Electric
  • Refrigerant: R-454B
  • Efficiency Tiers: Standard, High and Ultra-High
  • Unit Controls: Symbio 700 

Precedent® Heat Pump Rooftop Units

At a glance

  • Capacity Range: 3-25 tons
  • Types: Heat Pumps & Hybrid Dual Fuel
  • Refrigerant: R-454B
  • Efficiency Tiers: Standard & High
  • Unit Controls: Symbio 700

Light Commercial HVAC Replacement Solutions

Trane treats rooftop unit replacement orders with the prioritized attention you need. High-demand units are ready for same-day pickup locally. Our replacement-focused teams provide the information you need, as soon as you need it.

  • Quick and accurate price quotes
  • Quick replacement
  • Quick fulfillment and delivery
  • Locally available equipment and accessories

20 Tons and Over

Voyager® 3 Rooftop Units

At a glance

  • Capacity Range: 27.5-50 tons
  • Types: Gas/Electric & Electric/Electric
  • Refrigerant: R-410A / R-454B
  • Efficiency Tiers: Standard & High
  • Unit Controls: Symbio 700

IntelliPak® Rooftop Units

A popular, dependable choice for efficient and quiet comfort with lower operating costs. IntelliPak rooftop units set the bar for durability and value. With a portfolio of three distinct products and industry leading efficiencies, the Intellipak product is designed to serve a range of application and regulatory needs.

  • IntelliPak 1 - 20-130 Tons
  • IntelliPak 2 - 90-150 Tons
  • IntelliPak 3 - 20-75 Tons

Rooftop Systems

Zoned Rooftop Systems

Ideal for small buildings, Trane® Zoned Rooftop Systems provide cost-effective options to increase comfort and energy efficiency, while simplifying operation and maintenance. These packaged systems make advanced functionality affordable and easy for non-technical users to operate.

Intelligent VAV Systems

Trane Intelligent VAV systems simplify the design and implementation of systems that HVAC designers typically consider complicated and time-consuming. With new technologies and optimized controls, these systems are 20% to 30% more efficient than traditional multiple-zone VAV systems.

Still not sure which system is right for you?