A system that is too large will cool or heat your house quickly, but you still may not feel comfortable. That’s because it will satisfy the temperature setting on your thermostat before it can adequately remove sufficient moisture from the air - which is what makes you feel so sticky and uncomfortable in summer. What’s more, the stress of short cycling (too many starts and stops) will shorten the life of your equipment and increase your heating and air conditioning bills. will run constantly in the summer and the furnace will do the same in winter, which may overtax your system and increase your energy consumption.
In most homes across the country, systems are in fact too large. And an oversized system not only makes it more difficult to control your comfort levels, it costs you money, because you’re essentially paying to heat or cool space that isn’t even there. That’s why a properly completed load calculation is so important. Your independent Trane dealer can determine the correct system type and size for your home by doing a room-by-room load calculation. This heat loss/heat gain analysis is the best indicator of the correct system size and takes into consideration such critical factors as:
A ductless system is a great solution for homes without a central heating/cooling system or when a room is added onto a house or an attic is converted to living space. Instead of extending the home's existing ductwork, a ductless system can provide efficient heating and cooling at a lower operational cost.
WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?
WE CAN HELP
Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.
Please enter your zip code
The dealer you selected doesn't service your Zip/Postal code.
You can close and confirm your location on the form or view all dealers in your area.