CONTACT A TRANE EXPERT


At Trane Rental Services, we understand that every situation is unique. That's why we offer scalable cooling, heating, and power solutions tailored to your specific needs, whether it's for special events, unusual circumstances, or unique applications. Reach out to us, and we'll swiftly set up, install, and operate the equipment you require—indoors or outdoors, for short-term or long-term projects, no matter the size.

Trane is committed to providing portable HVAC rentals that meet your needs. From portable chillers and cooling towers to generator rentals, we have the commercial and industrial HVAC equipment you need. Whether you're facing an emergency, planning a contingency strategy, supplementing your HVAC system during scheduled maintenance, or dealing with extreme temperatures, Trane is here to support you every step of the way.



Benefits

  • Advanced Technology

    We provide the same advanced equipment that has made Trane the leader in HVAC applications.

    • Latest models with annual fleet updates
    • Compatibility with building control systems
    • Remote monitoring capability
  • Modified Temporary Applications

    Our equipment is modified for easy installation and operation.

    • Integrated lifting frame for overhead crane or forklift use
    • Altered for quick connects
    • Designed for durability and transportation to support customers across North America
  • Superior Service

    Our highly trained service staff is available 24/7 for emergency, equipment and customer service support.

    • 150 Locations in North America
    • 230 Parts Centers
    • 2,600 Technicians
  • Reliable Equipment

    Our rental HVAC equipment is constructed as new original equipment for our rental fleet.

    • Youngest equipment fleet in the industry
    • Equipment undergoes regular run testing and full maintenance

Air-cooled Chillers

80-500 Ton

  • Integral pumps, circuit breaker or fused disconnect, 0° - 65° F leaving fluid temp

Air Handling Units

5,000-25,000 CFM

  • Fused disconnect, flex duct connectors
  • VFD, high static, filter pressure gauge
  • Chilled & Hot water capability on most units

Air Conditioning Units

Package Voyagers

25, 50 Ton DX

  • Horizontal discharge, VFD, economizer
  • 35, 50, & 80 Ton high static available

Cold Storage, 20 ft.

Magnum Plus

  • Designed for deep freeze (-40°F / -40°C) 

SuperFreezer

  • Ultra-low temperature (-94°F / -70°C) applications

Cooling Towers

270 Ton

  • Induced draft, open loop towers on trailer with basin manifold
  • 270 Ton low profile option

Electric Heaters

50-150 kW

  • CAM electrical connections, f lex duct connections, horizontal discharge
  • VFD on 150kW

Request Rental Services