Symbio® is a line of advanced digital equipment controllers designed to optimize HVAC system performance and efficiency. These controllers support open standard protocols, ensuring seamless integration with both new and existing systems.
Symbio® Equipment Controllers
Overview
Symbio® Digital Equipment Controllers
HVAC systems use about 35% of a building’s energy on average according to the U.S. Department of Energy. Symbio® Digital Equipment Controllers enhance HVAC efficiency and flexibility, offering seamless integration, remote connectivity, and advanced serviceability.
2024 Product of the Year, Bronze Award Winner
-
Flexibility
As occupant and building needs change over time, flexible equipment controllers solve present and future challenges. Symbio® easily integrates with older systems via open standard protocols.
-
Connectivity
Connected buildings meet occupant demands with ease by allowing you to securely access system and equipment data at anytime, anywhere to remotely monitor, troubleshoot, schedule, and control equipment.
-
Serviceability
Symbio® equipment controllers can be reprogrammed easily and often with non-proprietary software service tools and built-in interfaces. Utilize detailed event logs, trends, and alarm management to ensure optimized system performance.
-
Security
Symbio® controllers offer upgradeable software for proactive cybersecurity updates and future enhancements that comply with changing energy codes.
Product Information
-
Chillers and Large Rooftop Units: Symbio 800
Symbio 800 ships standard on chillers and large rooftop products.- Easy installation, start-up and commissioning
- No special tools required for set-up and troubleshooting
- Secure remote service capabilities, even without network access
- Communicates via Air-Fi® Wireless, MS/TP or IP connectivity
- Integrates seamlessly with building automation systems
- Simple integration with third-party software and systems, such as lighting and security
-
Packaged Rooftop Units and Split Systems: Symbio 700
Symbio 700 introduces digital control advantages to popular Trane rooftop units and split systems, including Odyssey™, Precedent® and Voyager® 3.
- Easy installation, start-up and commissioning through the Service and Installation App
- User interface clearly describes system alarms and resolutions
- No special tools required for set-up or troubleshooting
- Mobile app access to equipment alarming, trends and event logs
- Access to remote service capabilities
-
Air Handling and Water Source Heat Pumps: Symbio 500 and 400b
Symbio 500 and 400b provide programmable control suitable for almost any building need with enhanced flexibility to support BACnet MS/TP, BACnet/Zigbee (Air-Fi®), BACnet IP, and Modbus Server and Client protocol communications in a variety of topologies including star, daisy chain and ring IP.
- Secure access via Trane Connect enables remote connectivity
- Factory-mounted or field applied
- Enhanced serviceability tools for third party integrators
-
Single-Duct VAV Units: Symbio 210
Symbio 210 can be factory installed on new Trane VAV boxes or mounted in the field to retrofit and modernize installed units.
- Simplifies system design, easily integrates with other equipment
- Configured, programmed and tested in the Trane factory
- Communicates using BACnet/Zigbee (Trane Air-Fi®), MS/TP or IP
- Factory installed or mounted in the field to retrofit/modernize units
Video
Symbio® Equipment Controllers
Explore the Symbio equipment controller portfolio, the launch point for digitally connected smart buildings. Trane’s packaged units, split systems, and chillers work their absolute best with our digital equipment controllers.
Product Literature
Product Data Sheets
Installation Operation Maintenance (IOMs)
FAQs
Your frequently asked questions about equipment controls, answered.
To connect to Symbio® controllers, you have to ensure your building's network supports the communication protocols used by Symbio®. To physically connect the Symbio® controller to your HVAC equipment and network, use Trane's non-proprietary software service tools to configure and program the controller, setting up necessary parameters. Then, utilize Trane Connect or the Symbio Service and Installation App for remote access, allowing you to monitor, troubleshoot, and control the equipment from anywhere.