Coolant Distribution Units (CDU)

Designed for high-density data centers, Trane CDUs are direct-to-chip liquid cooling distribution units that deliver up to 14MW of cooling capacity, the most in their size class.

Benefits

Coolant Distribution Units for AI Data Centers, High-Density Liquid Cooling and Scalable Growth

Coolant distribution units help data center operators deploy, manage, and scale liquid cooling for AI, HPC, and high-density environments. From row-based high-capacity systems to modular centralized platforms, Trane CDUs are designed to improve uptime, simplify operations, and support long-term infrastructure growth.

  1. Reliable Liquid Cooling for Continuous AI Operations

    Maintain thermal stability for high-density AI workloads while reducing downtime risk and supporting continuous operation in mission-critical data centers.

  2. Scalable Infrastructure for AI Growth

    Scale cooling capacity in step with AI demand through deployment strategies that support phased growth, rising rack densities, and future expansion.

  3. Intelligent Controls for Better Visibility

    Gain real-time visibility into liquid cooling operations with coolant distribution units that improve monitoring, automation, and infrastructure awareness.

  4. Serviceable Design That Reduces Disruption

    Simplify maintenance activities through serviceable designs that reduce operational disruption and help protect uptime during planned or reactive service.

  5. Flexible Deployment for New and Existing Facilities

    Support new construction, retrofit projects, and phased expansions through flexible architectures that adapt to changing facility and workload requirements.

  6. Efficient Use of Space and Infrastructure

    Improve white space utilization through efficient cooling architectures that deliver high capacity while reducing infrastructure complexity and footprint.

High-Density CDU Solutions

Explore Trane coolant distribution units designed for different AI data center cooling strategies. The 1MW CDU supports high-density row-based deployments, while GigaModular™ enables modular, centrally controlled scaling for larger AI and hyperscale environments.

GigaModular™ CDU

GigaModular™ modular coolant distribution unit helps AI, HPC, and hyperscale data centers scale liquid cooling faster with centralized control and 2.5MW modular growth.

CDU-1.X

CDU-1.X is a high-capacity coolant distribution unit for AI infrastructure, combining resilient controls, serviceable design, and high-density cooling performance.

CDU-2.X

CDU-2.X combines 3,750 lpm flow and 3.5 bar available head pressure to support demanding AI racks and evolving liquid cooling design.
Cutaway of Data Center building with CDHH, Fan Coil Wall, GigaModular CDU, Dry Coolers)

Data Center Solutions

Thermal management is your performance multiplier.

Trane enhances data center performance with advanced thermal management, ensuring smarter, cleaner, and more reliable operations. Our experts support you through every stage—design, build, manufacture, and optimization. Our service team remains dedicated to maintaining system performance from start to finish.

FAQs

Your questions about data center CDUs, answered.

A coolant distribution unit (CDU) is an HVAC cooling solution for data centers. The CDU moves liquid coolant through the system so the equipment doesn’t overheat and can run safely and efficiently.

A CDU works by pumping coolant through the racks of IT equipment, where the liquid picks up heat. Then it brings the warm coolant back, removes the heat, and sends cooled liquid out again.

CDUs also monitor temperature, pressure, and flow so everything stays in the right range. Some systems use direct‑to‑chip cooling, where the coolant flows through plates that sit right on top of the chips to pull heat away more quickly.

Liquid cooling with CDUs is more efficient than air cooling, especially in hyperscale data centers. It helps save energy and keeps temperatures more stable. CDUs are also reliable, have sensors that catch issues early, can scale as cooling needs grow, and work with different types of coolants and setups.

Single-phase cooling uses a liquid coolant that absorbs heat and remains in the same liquid state throughout circulation, while two-phase cooling allows the coolant to change state—typically from liquid to vapor—as it absorbs heat, enabling more efficient heat transfer and higher cooling capacity in compact systems.


Explore more data center cooling resources.