Unit Heaters and Make-up Air Units

Discover reliable HVAC solutions with our diverse product lines, including make-up air units, electric and gas unit heaters, hydronic heaters, and high efficiency gas heaters. Explore our offerings for unmatched performance and energy efficiency.

Overview

A diverse line of reliable HVAC solutions.

Trane's line of unit heaters includes make-up air units, electric and gas unit heaters, hydronic heaters, and high efficiency gas heaters. Explore our offerings for unmatched performance and energy efficiency.

  1. RELIABILITY OUTLINE  - SVG

    Unmatched Reliability

    Our unit heaters and make-up air units are built to last, ensuring consistent performance and durability even in the toughest conditions. Trust in our reliability for peace of mind.

  2. TOOLBOX OUTLINE  - SVG

    Easy Installation and Maintenance

    Our gas and electric unit heaters are engineered for straightforward installation and low maintenance, saving you time and effort in setup and upkeep.

  3. UNITS OUTLINE  - SVG

    Wide Range of Options

    From make-up air units to high efficiency gas heaters, our diverse product lines cater to various needs and applications, providing flexible solutions for any space.

  4. WSPHERE THERM COMF OUTLINE  - SVG

    Advanced Heating Technology

    Hydronic unit heaters offer precise temperature control using hot water or steam, ensuring efficient and effective heating tailored to your specific needs.

  5. ENERGY OUTLINE  - SVG

    Energy Efficiency

    Our high efficiency gas unit heaters are designed to maximize energy savings, helping you reduce costs while maintaining optimal comfort and performance.

  6. WSPHERE - Adobe IllustratorR QUALITY OUTLINE  - SVG

    Superior Air Quality

    Make-up air units enhance indoor air quality by introducing fresh, conditioned air, creating a healthier and more comfortable environment for occupants.

Unit Heaters and Make-up Air Units

Electric unit heaters

Trane Expanse™ Electric Unit Heaters

  • 6 styles, over 200 configurations
  • Sized from 1.5 to 100 kW
  • ETL Listed
  • Plug and play design for streamlined installation
Trane gas unit heaters are ideal for warehouses, distribution centers & other high-ceilinged spaces

Gas Unit Heaters

  • 25 unit arrangments from 30 to 400 MBh
  • 4-point suspension
  • Single point power
  • Direct Spark ignition
  • Tubular heat exchangers
  • Standard 10-year heat exchanger warranty
high efficiency unit heater model h400 front transparent

Trane High Efficiency Gas Heaters

  • 6-unit sizes from 50 to 400 MBh
  • Most efficient gas unit heater on the market (95 – 97% efficient)
  • Hi-tri metal condensing heat exchanger
  • Field convertible to separated combustion
Trane hydronic unit heaters provide uniform heating for large open areas

Trane Hydronic Unit Heaters

  • 38 models, 8 to 705 MBh
    • Model P available in 15 sizes to 705 MBh
    • Model S available in 23 sizes to 360 MBh
  • Available in steam or hot water
  • ETL Certified
Indirect Fired Make-Up Air Unit (MUA)

Indirect Gas Fired Make Up Air Unit

  • Nominal airflow range 800–14,000 cfm
  • Input range: 100–1,200 MBh
  • 18 Guage ZAM Steel Exterior
  • Low internal static pressures
  • ETL Certified
Duct furnace unit heater model gu400 front transparent

Trane Expanse™ Duct Heaters

Efficient, consistent heating, with a space-saving design that can be easily installed within your building's existing duct system. 

Looking for parts?

FAQs

Your unit heater and make-up air unit questions, answered.

A unit heater is a self-contained heating device designed to warm specific areas or rooms. It typically consists of a heat exchanger, fan, and housing, and can be powered by electricity, gas, or hydronic systems. Unit heaters are commonly used in commercial, industrial, and residential settings to provide efficient and targeted heating.

Unit heaters operate by drawing in air, heating it through a heat exchanger, and then distributing the warmed air into the space using a fan. Depending on the type of unit heater, the heat exchanger can be powered by electricity, gas, or hot water/steam in hydronic systems. This process ensures consistent and effective heating, making unit heaters a reliable choice for maintaining comfortable indoor temperatures.

A make-up air unit is an HVAC system designed to introduce fresh, conditioned air into a building to replace air that has been exhausted. These units are essential for maintaining indoor air quality and ensuring proper ventilation in commercial and industrial spaces.

    A make-up air unit works by drawing in outside air, filtering it, and conditioning it to the desired temperature and humidity levels. The conditioned air is then distributed throughout the building to replace the air that has been exhausted by ventilation systems. This process helps maintain balanced air pressure, improves indoor air quality, and ensures a comfortable environment for occupants.


      • Trane Select Assist Sched View

        Trane® Select Assist™

        Our selection program guides users through the process of configuring Trane equipment to meet or exceed their project specifications.

      • Service Truck with Air-Cooled Chiller Rentals

        Rentals

        Reliable HVAC and power rental solutions for commercial, industrial, or emergency needs with fast delivery, expert setup, and professional support.