| Thermal Battery Systems | Thermal Battery Ice-Enhanced Air Cooled Chiller Plant | Thermal Battery Storage-Source Heat Pump System |
|---|---|---|
| Function | Provides cooling only. | Provides both heating and cooling. |
| How it Works | Makes ice at night when electricity is less expensive; uses stored ice for cooling during peak hours, lowering energy costs. | Collects and stores extra heat from building and outdoor air. Uses heat pumps and thermal storage tanks to provide heating and cooling efficiently year-round. |
| Benefits | Saves on energy bills, reliable performance, helps manage peak energy demand. | Provides reliable heating in cold climates, helps save costs, and provides efficient heating and cooling. |
| Main Components | Air-cooled chillers, thermal energy storage tanks, controls. | Air-to-water/water-to-water heat pumps, thermal energy storage tanks, controls, hydronic branch conductor. |
| Climate Applicability | Suitable for hot, mixed, and cold climates. | Especially effective in cold climates where heating is critical. |
Store today and save for tomorrow.
Trane thermal battery systems are a sustainable option for HVAC plants, supporting our changing grid. With thermal battery storage, buildings can enhance HVAC plant operations for carbon reduction and utility savings.
Facilitiesnet Vision Awards: Innovative Technology
-
Lower Utility Bills
Thermal battery storage systems can help reduce peak electricity demand costs and shift energy use to less expensive and more efficient off-peak periods.
-
Improved Sustainability
Innovative thermal battery storage system design supports electrified heating and captures renewable energy when it’s plentiful and dispatches it during low intensity periods when cooling is needed.
-
Flexible Operation
Trane thermal battery energy storage systems offer operational flexibility for grid-interactive buildings, supporting resiliency and protection during power outages.
System Applications
Thermal Battery Ice-Enhanced Air-Cooled Chiller Plant
Thermal Battery Storage-Source Heat Pump System
System Information
How can you achieve sustainable energy?
Frequently Asked Questions
Your Thermal Battery Energy Storage System questions, answered.
A thermal battery stores energy in the form of water or ice for later use.
Thermal energy storage systems can store heat in a very wide range of temperatures for later use. Depending on the temperature, the energy during discharge can be in the form of electricity, cooling or heat.
Thermal battery storage systems, a type of thermal energy storage, use modular, compact devices to manage thermal energy for cooling or heating more effectively. For heating, thermal battery storage reclaims and stores excess heat from a building’s HVAC system, and depending on the season, reuse the heat in the winter to heat the building or reject the heat during the summer during off-peak hours to reduce energy costs.
A thermal battery plant is a chiller plant or hydronic heat pump chiller plant enhanced with thermal energy storage.
Resources & Insights
Expert insights from Trane.
-
-
Zero Net Energy and LEED Gold: California State Lottery Headquarters’ Innovative Energy Solutions
The California State Lottery Headquarters partnered with Trane to create a sustainable and energy-efficient facility, including a Zero Net Energy pavilion, using solar panels and ice-based energy storage, while achieving LEED Gold certification and reducing cooling costs during peak hours by 21 percent. -
-
-
Implementing a thermal storage system for process chilled water cooling has resulted in significant energy savings for the Jeptha Creed Distillery.