Performance Climate Changer® Air Handlers

Trane® Performance Climate Changer® air handlers can help HVAC systems improve efficiency and indoor air quality while reducing maintenance requirements.

Overview

Trane Air Handlers: Designed to optimize your HVAC system.

The Trane Performance Climate Changer® line of air handlers is built to meet the needs of any HVAC project, from basic needs to complex demands for air cleaning, dehumidification and energy savings.

  1. Trane Expertise

    Trane Account Managers expertly guide you in choosing the air handler and accompanying system components that are right for your job. Trane Select Assist allows for quick and easy customization of air handling units, delivering a faster turnaround time and higher level of accuracy on design options.

  2. Comprehensive & Flexible

    The Performance Climate Changer line was built to suit the needs of any industry, project size or budget. Highly flexible designs help you determine the right air handler for your project, helping to ensure comfort and peace of mind for both occupants and building owners alike.

  3. Energy Efficiency

    The Performance Climate Changer line has exceptionally low air leakage rates made possible by exclusive manufacturing techniques and superior casing. Many air handlers in the line offer fan options to help meet performance goals—from sustainability, to redundancy, to energy efficiency—to keeping operating costs down.

  4. SYNEXIS NO HARM OUTLINE  - SVG

    Performance & Reliability

    Trane Performance Climate Changer commercial air handlers feature 2” to 4" foam-injected, double-wall, R-13 or R-19 casing ensuring quality and durability. Our air handlers are rated to the latest AHRI standards, ensuring peace of mind no matter what unit you select.

  5. Engineered for Indoor Air Quality (IAQ)

    The comfort and well-being of building occupants is our top priority. The options in the Performance Climate Changer line of air handlers enable you to configure a unique, IAQ-ready air-handling system that can address all of these concerns.

  6. Unparalleled Service

    Performance Climate Changer commercial air handlers are designed for ease of installation, maintenance and serviceability. If help is needed, the expertly trained technicians in the Trane nationwide service network are nearby and can respond quickly.

Performance Air Handler Offerings

Trane Performance Climate Changer® Air Handler - Catalog

  • Application: Indoor, outdoor
  • Airflow Range: Up to 15,000 CFM
  • Construction: 2" Foam-Injected Double Wall

Performance Climate Changer® Semi-Custom Air Handlers

  • Application: Indoor, outdoor
  • Airflow Range: 15,000 – 60,000 CFM
  • Construction: 2” or 3” Foam-Injected Double Wall no through-metal construction

Trane Performance Climate Changer® Air Handler - Custom

Performance Climate Changer Custom Air Handlers offer the highest level of flexibility and deliver precise performance, even in the most challenging applications.

Trane Performance Climate Changer® Air Handler for High Tech Manufacturing

  • Compact footprint/tailored solutions to fit into your layout design
  • Shortened lead time and dedicated production line
  • High-performance filtration for high tech manufacturing
  • Vertical ECM plenum fan layout for quiet, efficient operation
  • Factory-mounted, preprogrammed Symbio® controls

Product Literature

FAQs

Your commercial air handler questions, answered.

In simplest terms, an air handler moves air. The simplest air handler consists of a filter, fan, motor, and coil.

Air handlers are usually sized based on the amount of cubic airflow that is moved through the unit (Cubic Feet per Minute – CFM). Air handlers can range in size from 200 cfm up to 150,000 cfm.

As air handlers get more complex, different features are added to the unit to help solve application problems in the building. Typical application solutions include humidity control, higher efficiency, quiet acoustics, improved Indoor Air Quality (IAQ) and improved comfort control.

There are many different varieties of air handlers for different applications. Air handlers are segmented into how they are serving a space and where they are installed.

Air handlers can be installed in a terminal location or one unit serving many locations. An example is one unit per space is when a school mounts units in the hallway ducts into a classroom. Each classroom in this application has its own air handler. An example of one unit serving many spaces can be called a Variable Air Volume Air Handling (VAV) unit. In this installation, a unit can be mounted in a single location and ducted to many different locations.

Air handlers can also be segmented on where they are installed. Some air handlers are meant to be installed indoors and can be installed in closets of Mechanical Equipment Room (MER). Other air handlers are installed outdoors, for example on the roof of a building.

A crucial part of an air handler is the coil, which can either cool or heat the air. For basic air handlers, the coil can be cooled using cold water from a chiller or refrigerant and a condenser.

For heating, the coil can be warmed using hot water from a boiler, refrigerant and condenser, or electric heat.

The fan and motor work together to move the air through the unit. Initially, the air passes through a filter that removes contaminants, then typically through the coil for cooling or heating, and finally the fan motor pushes the air out of the unit. In some cases, the air flows through the fan motor first, then the coil, before exiting the unit.

Yes, it is very important for air handlers to have filters. Filters remove containments from the air to help coils operate at peak efficiency and maximize heat transfer.

Filter efficiency is defined by a Minimum Efficiency Reporting Value (MERV). The higher the MERV value, the higher the efficiency and the more particles are captured by the filter.

Filters are a serviceable component on an air handler. To ensure your system is operating at peak efficiency, filters should be changed regularly.

For most home air handlers, life expectancy is in the 10-15 year range.  For commercial air handlers, the life expectancy is higher and dependent on the air handler purchased.  Some air handers have the building build around them and can last as long as 30-50 years.