Intelligent VAV Systems

Overview

 Localized comfort, intelligently designed.

Our comprehensive HVAC design approach prioritizes comfort, efficiency, building performance, and environmental responsibility, providing all essential system components in one convenient package.

  1. Improved Efficiency

    Energy recovery, economizers, and enhanced controls improve efficiency vs traditional VAV.  Control sequences match ASHRAE® Guideline 36 (or better).

  2.  Environmentally Responsible

    Designed to reduce energy consumption, use low-GWP refrigerants, and can be all-electric, eliminating the need for fossil fuels to heat your building.

  3.  Simplified Retrofits

    Trane Air-Fi® Wireless System, retrofit VAV dampers (RIRO), and pre-packaged controls reduce installation cost, time and inconvenience to building occupants.

Product Information

Trane® Intelligent VAV Systems combine advanced technology with enhanced controls.

At the core of our system are system control strategies pre-packaged with Tracer™ SC+ system and equipment controllers. Real time dashboards provide essential information about system operation and efficiency.


  • IntelliPak 1 Left Facing

    IntelliPak® Rooftop Units

    Experience Trane IntelliPak 20 - 150 ton rooftop units, engineered for efficient operation and reduced energy costs in commercial environments.

  • tc-water-cooled-self-contained_csc_npd_angle01.png

    Self Contained Systems

    Trane Water-Cooled Self-Contained Units offer a simple, cost-effective comfort solution with a compact footprint for floor-by-floor applications.

  • Performance Air Handlers Lineup Hero

    Performance Climate Changer® Air Handlers

    Trane® Performance Climate Changer® air handlers can help HVAC systems improve efficiency and indoor air quality while reducing maintenance requirements.

  • Business people at hall of office building

    VariTrane® Variable-Air-Volume Units

    Enhance your airflow management with VariTrane® VAV units: rugged variable-air-volume units available in different profiles with digital controls for energy-efficiency.

  • Tracer SC+ Front

    Tracer® SC+ Building Automation System

    Tracer SC+ provides powerful building automation, enhancing control over comfort and efficiency. It supports Trane and non-Trane equipment, ensuring seamless integration and improved performance.

  • AI learning and business artificial intelligence, modern , transformation of ideas and the adoption of technology in business in the digital age, enhancing global business capabilities , Ai.

    AI Control

    Trane AI Control, powered by Brainbox AI, offers autonomous building management for seamless multi-site efficiency, integrating seamlessly with Tracer SC+ controls.

Intelligent Variable Air SystemsBuilding sizeInstallation or applicationLifecycle Costs Design Flexibility
Chilled-Water ApplicationsMedium to large buildingsTied to a central chilled water plant that supplies chilled water to multiple VAV air handlers.  High efficiency solution lowers overall life cycle cost. Additional components needed for hydronic system can increase installation cost.Greatest flexibility with a variety of energy recovery and other air handler components.
Rooftop DX ApplicationsSmall to mid-size If a central chilled water plant is not feasible, packaged rooftop can be applied to provide the cooling source and air handler for a standalone VAV system.Trane IntelliPak rooftops meet and exceed regulatory requirements for efficiency. Lower installation cost with packaged system.  Using packaged components can reduce initial costs but may limit design flexibility, making it difficult to meet certain system requirements.
Water-Cooled Self Contained ApplicationsMid-large office buildingTypical installation with a multi-story building. Floor by floor self-contained VAV air handler with a central cooling tower.Trane’s water cooled, self-contained units meet and exceed efficiency requirements. For high-rise office buildings this offers the lowest install cost solution.Designed to be compact to reduce footprint. Waterside economizing options enhance efficiency while packaged components limit flexibility.

Trane Design Assist: We’re making it easy to support your heat pump designs with a free, web-based self-service tool providing comprehensive documentation like overall project layouts, flow diagrams, sequence of operations, points list, and project guide specifications.   

Trane TRACE: Trane has the expertise to help you determine which type of system is right for you. TRACE™ energy modeling program can help compare the two systems based on your institution’s needs.

System Applications

Explore Intelligent VAV Systems

Multiple precision components work together for efficient chilled-water applications for large buildings and DX applications for small- to mid-size buildings.

Chilled-Water Applications

Trane® Performance Climate Changer® air handlers can help HVAC systems achieve higher efficiency and indoor air quality while reducing maintenance requirements.

IAQ Solutions

Improve Indoor Air Quality

Trane IAQ solutions provide expertise, services and solutions to help improve your building’s air quality and achieve a healthier, more viable space for those inside.

FAQs

Your questions about variable air volume systems, answered.

An Intelligent VAV system is a variable air volume system that uses proven products that have been updated to meet the latest efficiency standards and to enhance IAQ, while efficiently managing temperature, ventilation and humidity across different zones within a building.

A typical VAV system consists of a rooftop unit, water-cooled self-contained unit, or an air handling unit that services several individually controlled thermal zones. Each zone has a VAV terminal unit that varies the quantity of conditioned air delivered to maintain a desired zone temperature. System-level controls are used to control the operation of the entire system.

The key difference between VAV and VRF systems is that a VAV uses air and ductwork for temperature control, while VRF uses refrigerant and refrigerant piping for climate management. 

Looking for parts?