A heat pump packaged rooftop unit is a self-contained HVAC system, typically installed on a roof, that provides both heating and cooling. In cooling mode, it removes heat from indoor air and releases it outside, much like a standard air conditioner. In heating mode, it reverses the refrigerant flow to pull heat from the outdoor air and move it indoors. This makes it an efficient all-in-one option, especially in mild to moderate climates.
Benefits
Electrification-Ready Commercial Heat Pump Solutions
Trane rooftop heat pumps, split system heat pumps, and water-source heat pumps offer a flexible path to high-performance, lower-emissions HVAC for commercial buildings, helping simplify electrification while delivering reliable heating and cooling, year-round comfort, and energy-efficient operation.
-
Flexible Commercial Heat Pump Options
Meet diverse application needs with rooftop, split system and water-source heat pumps designed for commercial spaces, retrofits, and new builds.
-
Efficient Year-Round Comfort
Support heating and cooling from a single system with heat pump solutions that help improve efficiency and maintain occupant comfort.
-
Simpler Paths to Electrification
Advance decarbonization goals with heat pump systems that support electrification strategies while delivering dependable commercial performance.
-
Trusted Trane Heat Pump Support
Choose from a commercial heat pump portfolio backed by Trane expertise, helping simplify specification, installation planning, and long-term ownership.
Trane Rooftop, Split System and Water-Source Heat Pumps
Explore Trane commercial heat pumps for small to mid-size buildings, including rooftop units, split systems, and water source heat pump solutions designed for efficient and reliable comfort.
- Capacity Range: 2-5 Tons
- Types: Cooling Only, Gas/Electric, Heat Pump & Hybrid Dual Fuel
- Efficiency Options: Standard and High
- Controller: Electromechanical
- Refrigerant: R-454B
Precedent® Heat Pump Rooftop Units
- Capacity Range: 3-25 Tons
- Types: Heat Pumps, Hybrid Dual Fuel
- Efficiency Options: Standard and High
- Controller: Symbio® 700
- Refrigerant: R-454B
- Capacity Range: 20-150 tons
- Types: Electric, gas (2-stage, modulating or ultra-modulating), hot water, heat pump, heat pump with auxiliary modulating SCR electric heat and hybrid dual fuel
- Efficiency Options: Standard, High and Ultra-High (eFlex™)
- Controller: Symbio 800
- Refrigerant: R-454B
Small Split System AC and Heat Pumps
- Capacity Range: 1.5-5 tons
- Types: Air Conditioners and Heat Pumps
- Efficiency Options: Choice and Priority
- Refrigerant: R-454B
- Capacity Range: 6-25 tons
- Types: Cooling Units, Heat Pumps and Air Handlers
- Efficiency Options: Standard
- Controller: Symbio® 700
- Refrigerant: R-454B & R-410A for replacements
FAQs
Your questions about packaged unit & rooftop heat pumps, answered.
A commercial split system heat pump works by using separate indoor and outdoor units to move heat rather than generate it directly. In cooling mode, the split system heat pump absorbs heat from inside the building and releases it outdoors, like a standard air-conditioning system. In heating mode, it reverses the refrigerant flow to pull heat from the outdoor air and transfer it indoors. This design provides both heating and cooling in one efficient system, especially in mild to moderate climates.
Yes, packaged rooftop units and split systems are available as heat pumps.
Yes, packaged rooftop heat pumps can be very efficient, especially in mild to moderate climates where outdoor temperatures do not stay extremely low for long periods. Packaged rooftop heat pumps are efficient because they move heat instead of generating it directly, which usually requires less energy than electric resistance heating. Their real-world efficiency depends on factors such as outdoor temperature, unit size and design, controls, building load, duct leakage, and maintenance.
Resources & Insights
Knowledge is the power to do more.
-
Join our webinar on light commercial rooftop heat pumps. Learn about electrification trends, efficiency benefits, and application considerations. Stay ahead in HVAC with expert insights!
-
Trane Commercial Equipment Rebate Finder
Find available commercial and industrial prescriptive rebates on select Trane equipment in your area. This rebate finder only covers Trane’s commercial unitary, ductless, and applied equipment. It does not include rebates for lighting, controls, demand response programs, custom rebates or any other systems/services rebates.