Overview
Our product line is comprehensive. Our approach, even more so.
Incorporating the right airside equipment into an HVAC system is a critical part of creating world-class performance. By helping you select the right airside components, Trane can help you meet goals for Indoor Environmental Quality (IEQ), Indoor Air Quality (IAQ), performance, and efficiency.
-
Trane Expertise
Trane Account Managers expertly guide you in choosing the airside equipment and accompanying system components that are right for your job.
-
Responsible and Sustainable
Trane Airside offers innovative solutions designed to improve Indoor Air Quality (IAQ), enhance Indoor Environmental Quality (IEQ), increase energy efficiency, and reduce operating costs.
-
Reliable
Featuring robust construction for long-lasting performance, Trane airside equipment is designed for ease of installation, maintenance, and serviceability.
-
Comprehensive
Our extensive airside equipment portfolio, custom capabilities, and wide range of options enable us to address any system application.
-
Serviceable
Ease of installation, maintenance, and serviceability are key differentiators for Trane airside equipment.
Airside Product Offerings
Performance Climate Changer® Air Handlers
Terminal Units for HVAC System Performance
VariTrane® Variable-Air-Volume Units
Unit Heaters and Make-up Air Units
Computer Room Air Handler for Data Centers
Fan Coil Wall for Data Centers
Airside Equipment Accessories
Cooling Coils and Heating Coils for Air Handlers
Trane offers heating and cooling water coils, steam coils, and refrigerant coils in various sizes, tube diameters, tube, fin, and casing materials.
- Available up to 70,000 CFM
- Array features AMCA 207 wire-to-air efficiency
- Fan size and quantity are selectable for every cabinet size, making it easy to optimize your selection
- Available on CSAA sizes 3-50, two wheels available per unit size
- Airflow capabilities ranging from 1000 to 25,000 cfm
- 20-300% improvement in dehumidification
- 5-15F lower dew point temperature
- 20-80% reduction in cooling and reheat energy
More than an air filter, Trane Catalytic Air Cleaning System blends three technologies: filtration, germ-killing ultraviolet light, and a photocatalytic oxidation (PCO) process.
Connect with an expert.
Still not sure which solution is right for you? Connect with a Trane expert.
Prefer to chat with someone at your local Trane office?