GigaModular™ CDU

Overview

GigaModular™ CDU: Purpose-Built to Scale AI Cooling

GigaModular™ modular coolant distribution unit helps AI, HPC, and hyperscale data centers scale liquid cooling faster with centralized control and 2.5MW modular growth.

  • Modular coolant distribution unit platform for liquid-cooled AI, High-Performance Computing (HPC), and hyperscale data centers
  • Modular capacity increment: 2.5MW scalable building blocks
  • System scalability: Validated deployment architecture supporting up to 14MW, depending on site hydronic design considerations
  • Control architecture: Centralized system-level controls with resilient redundant communications
  • Deployment model: Pay-as-you-grow modular expansion with flexible hydronic distribution architecture
  1. Scale AI Capacity with a Modular CDU System

    Expand AI capacity in step with demand through scalable 2.5MW building blocks and a coordinated modular CDU system architecture. GigaModular™ helps data center operators grow liquid cooling capacity up to 14MW depending on design considerations while reducing the need for major infrastructure redesigns.

  2. Faster Deployment for Hyperscale CDU Projects

    Accelerate deployment timelines with a pre-engineered, production-ready modular coolant distribution unit platform designed to reduce on-site complexity. GigaModular™ helps operators simplify installation and commissioning while improving schedule certainty for AI, HPC, and hyperscale expansions.

  3. Centralized Control for Reliable Liquid Cooling

    Simplify operations across large liquid cooling deployments with centralized system-level controls that reduce redundant onboard components. GigaModular™ helps data center teams improve resiliency, streamline serviceability, and manage coolant distribution units more consistently across growing AI environments.

  4. Flexible Modular Coolant Distribution Unit Design

    Adapt cooling infrastructure more easily to changing rack densities, GPU platforms, and facility layouts through a flexible modular coolant distribution unit architecture. GigaModular™ supports retrofit and expansion strategies with configurable deployment options that reduce redesign requirements over time.

  5. Built for Future AI and HPC Cooling Requirements

    Prepare for next-generation AI growth with a liquid cooling platform designed for high-density deployments and evolving GPU requirements. GigaModular™ supports future-ready infrastructure strategies for AI, HPC, and hyperscale data centers, including NVIDIA Vera Rubin-class deployment requirements.

Product Information

Data Center GigaModular™ Coolant Distribution Unit
  • Scale cooling capacity as demand grows with 2.5MW modular building blocks that support phased deployment and pay-as-you-grow expansion
  • Reduce operational complexity through centralized control architecture that eliminates redundant onboard controls in each pump module
  • Lower infrastructure cost at scale with up to 32% lower CapEx versus traditional row CDU deployments, depending on project design
  • Improve white space utilization with more cooling capacity per square foot and reduced infrastructure footprint compared to aggregated row-based coolant distribution units
  • Adapt more easily to changing AI workload requirements through flexible hydronic distribution and configurable deployment layouts for multiple facility topologies
  • Increase deployment confidence with validated multi-module system integration, full-load testing, ETL certification, and release to manufacturing
  • Support long-term serviceability and uptime goals with concurrently maintainable components and resilient redundant communications architecture
  • Scalable cooling capacity from 2.5MW to 14MW
  • Up to 25% CAPEX and floor space savings vs. traditional CDUs
  • Centralized control with redundant, hot-swappable components
  • Skid-mounted design with front-only service access
  • Up to 50°C ambient operation for high-heat environments

Product Literature

GigaModular CDU

Built for Integrated Thermal Management

Explore Trane Reference Designs—complete thermal management system architectures that integrate GigaModular CDUs for scalable, efficient cooling in AI-ready data centers.

Looking for parts?