- Improve uptime confidence with integrated operational resiliency architecture designed to support continuous high-density GPU operations
- Maintain cooling continuity during power events with integrated ATS and UPS-backed controller continuity
- Enable proactive maintenance through remote telemetry, datalogging, and real-time infrastructure visibility
- Support remote operations management with intelligent controls and protocol support for MODBUS, RESTful API, SNMP, and BACnet
- Simplify service workflows with hot-swappable pumps, drain/fill maintenance ports, and tri-clamp piping connections
- Reduce disruption during maintenance with concurrently maintainable filtration and dual pump architecture
- Fit more cooling into valuable white space through a compact row-style footprint designed for high-density AI deployments
CDU-1.X
Overview
Engineered for High-Density AI Operations
CDU-1.X is a high-capacity coolant distribution unit for AI infrastructure, combining resilient controls, serviceable design, and high-density cooling performance.
- Product category: High-capacity coolant distribution unit for AI and direct-to-chip cooling environments
- Cooling capacity: Up to 1.35MW
- Architecture: Compact row-style, factory-integrated data center CDU design
- Control platform: Intelligent controls with live P&ID HMI, and remote telemetry
- Service design: Concurrently maintainable pumps and filtration with front and rear service access
-
Support High-Density AI Cooling Performance
Support higher rack densities and maintain thermal stability under dynamic GPU workloads with the CDU-1.X, a coolant distribution unit engineered for AI and direct-to-chip environments with up to 1.35MW capacity, high available head pressure, and narrow approach temperatures.
-
Maintain Continuity During Power and Service Events
Reduce downtime risk and improve operational confidence with the CDU-1.X through integrated resiliency features including ATS, UPS-backed controller continuity, dual concurrently maintainable pumps, and non-shutdown fault handling logic for mission-critical AI environments.
-
Simplify Operations with Intelligent CDU Controls
Improve operational visibility and reduce manual intervention using intelligent controls, live P&ID HMI, remote telemetry, datalogging, and support for MODBUS, RESTful API, SNMP, and BACnet across liquid cooling environments.
-
Reduce Maintenance Disruption at Scale
Keep AI environments operating during service events with the CDU-1.X through hot-swappable pumps, concurrently maintainable filtration, front and rear service access, thermowell-based sensor servicing, and maintenance ports designed to simplify workflows.
-
Maximize Cooling Capacity in a Compact Footprint
Improve white space utilization and simplify facility integration with the CDU-1.X, a compact data center CDU with factory-integrated architecture, high cooling density per footprint, and top or bottom piping configurations for deployment flexibility.
Product Information
- Elevated operating water temperatures
- Narrow approach temperatures
- Higher differential pressure operation
- Rack-based form factor
- Resiliency and non-corrosive material