- 2" or 3" injected foam walls (R-13 or R-19) with no through-metal design to help reduce air leakage and deflection and to maximize energy efficiency
- Building Connectivity—Optional factory-mounted Symbio 500 controls allow for system optimization from the first day of commissioning
- Up to +/-10” Static Pressure Capabilities
- Flexible fan and coil options to meet performance requirements
- Creative Dehumidification and Energy Recovery Solutions including Cool Dry Quiet (CDQ), Sensible Assisted Membrane (SAM), and traditional energy recovery wheels and air-to-air heat exchangers
- Split dehumidification unit layout for improved humidification control
- Sound data rated in accordance with AHRI 260
- Factory leakage and deflection testing
Performance Climate Changer® Semi-Custom Air Handlers
CSAA, PSCA
Overview
Performance® Climate Changer Semi-Custom Air Handlers
Versatility meets high performance — Trane Performance Climate Changer® Semi Custom Air Handlers combine flexibility and reliability to meet your project requirements.
- Application: Indoor, outdoor
- Airflow Range: 15,000 – 60,000 CFM
- Construction: 2” or 3” Foam-Injected Double Wall no through-metal construction
-
Versatility
Suitable for indoor and outdoor applications, these units offer a wide array of options designed to reduce environmental impact, support sustainability goals, and lower cost of ownership. Optional flexible aspect ratio available.
-
Energy Efficiency
Units feature superior casing that provide low air leakage rates. Choose the fan option that best meets your performance goals ꟷ from sustainability, to redundancy, to energy efficiency, to keeping operating costs down. Advanced energy recovery options further enhance efficiency.
-
Engineered for Indoor Environmental Quality
Innovative technologies like Trane Commercial Air Purification System (TCAPS) and Cool Dry Quiet (CDQ®) desiccant dehumidification technology provide dramatically improved indoor air quality without compromising acoustical performance.
-
Reliable High Performance
Units offer reliable performance with up to 60,000 CFM and +/-10” static pressure capabilities. Designed for longevity with double-wall casing with 2” or 3” injected foam walls to minimize leakage and deflection. Direct Drive Plenum fan arrays provide reliable, low-maintenance performance.
-
Easy Installation & Maintenance
Units are designed for easier installation, reducing costly downtime. Engineered with removable panels with optional multiple shipping splits, making it easier to navigate through narrow spaces. Factory-installed controls simplify job-site coordination and reduce installation time and expense.
-
Secure, Open, Easy Connectivity
Symbio 500 seamlessly connects with Trane Building Automation and Management Systems, including Tracer SC+ and Tracer Synchrony or Tracer Ensemble. Units run on industry standard BACnet, so Symbio can be integrated into both Trane BAS and non-Trane systems.
Product Information
- Application: Indoor, outdoor
- Airflow Range (Cfm): 15,000 – 60,000 CFM
- Construction: 2" or 3" Foam Double Wall no through-metal construction.
- Casing Pressure: Up to +/-10" Static Pressure Capabilities
- Deflection Ratio: L/240
- Air Cleaning: 2", 4" cartridge, 18" / 30" bag, 12" cartridge, HEPA, Carbon, UV lights, TCAPS
- Coil Options: Hydronic, Refrigerant, Steam, Electric, Gas, Integral Face and Bypass
- Fan Options: Direct Drive Plenum, Motorized Impellers, Housed Fans
Trane offers a variety of options that can be incorporated into our Custom Air Handlers. These factory-packaged solutions enable simplified on-site installation, and provide proven, tested performance.
-
An electronically commutated motor (ECM) array that addresses the application and installation challenges faced when selecting and installing an air handler fan section.Learn More -
Cooling Coils and Heating Coils for Air Handlers
Trane cooling coils and heating coils for air handlers are optimized for a range of pressure drop and capacity requirements.Learn More -
Enhance indoor air quality with Trane TCACS catalytic cleaning system, featuring advanced filtration and germ-killing UV light. Ideal for commercial settings.
-
Enhance your HVAC system’s dehumidifying performance with Trane CDQ, a desiccant dehumidification option with an active desiccant wheel in the unit cooling coil.
-
Trane offers energy recovery options that responsibly and often cost-effectively repurpose existing, discarded heat for use elsewhere in the building.
-
Sensible Assisted Membrane Heat Exchanger
Sensible Assisted Membrane utilizes membrane exchangers and reduces or removes the leakage potential from the building exhaust air path. -
Trane® Symbio® Equipment Controllers maximize energy efficiency and flexibility, offering seamless integration, remote connectivity, and enhanced serviceability for various HVAC systems.
Product Literature
Catalogs
Installation Operation Maintenance (IOMs)
Rental Solutions
-
Reliable HVAC and power rental solutions for commercial, industrial, or emergency needs with fast delivery, expert setup, and professional support.
-
HVAC Planned Maintenance Solutions
Planned maintenance keeps your commercial HVAC systems running efficiently and reliably. Schedule preventative maintenance to minimize downtime, handle planned shutdowns, and keep your business moving. -
Our selection program guides users through the process of configuring Trane equipment to meet or exceed their project specifications.
Custom Air Handler Options
Trane offers a variety of options that can be incorporated into our Custom Air Handlers. These factory-packaged solutions enable simplified on-site installation, and provide proven, tested performance.
Cooling Coils and Heating Coils for Air Handlers
Trane offers heating and cooling water coils, steam coils, and refrigerant coils in various sizes, tube diameters, tube, fin, and casing materials.
- Available up to 70,000 CFM
- Array features AMCA 207 wire-to-air efficiency
- Fan size and quantity are selectable for every cabinet size, making it easy to optimize your selection
- Available on CSAA sizes 3-50, two wheels available per unit size
- Airflow capabilities ranging from 1000 to 25,000 cfm
- 20-300% improvement in dehumidification
- 5-15F lower dew point temperature
- 20-80% reduction in cooling and reheat energy
More than an air filter, Trane Catalytic Air Cleaning System blends three technologies: filtration, germ-killing ultraviolet light, and a photocatalytic oxidation (PCO) process.
Trane® Commercial Air Purification System (TCAPS)