- 2, 3 or 4-inch injected foam solid double wall construction with full unit absolute thermal barrier
- Insulation values up to R-25
- Multiple casing options including galvanized steel, stainless steel and aluminum (textured or smooth)
- Variable aspect ratio unit casing in 1-inch increments (Length, Width, Height) even within a single unit.
- Acoustical perforated inner liner
- Designed for the stringent performance needs of life sciences, healthcare, higher education, data centers and hi-tech industrial applications
- Unit casing capabilities: +/-12" w.g. static pressure, <½% air leakage, <L/250 casing deflection
- Welded structural steel base construction
Trane Performance Climate Changer® Air Handler - Custom
Models TCFS, TCPA, TCDA
Overview
Performance Climate Changer Custom Air Handlers offer the highest level of flexibility and deliver precise performance, even in the most challenging applications.
-
Flexibility Beyond Configuration
For over 30 years, Trane has designed Custom Air Handlers with no airflow or size limit, with industry leading dehumidification and many energy efficient options. FlexFit™ options allow your unit to ship based on project requirements. Trane representatives are available to oversee the installation.
-
The Trane Custom Experience
From the initial Design Day to leveraging Trane Select Assist, then factory-testing to ensure it meets your exact requirements, our team will work with you at each stage of the process.
-
Robust Construction for Engineered Performance
Superior casing construction and absolute thermal barrier help our high-quality custom air handlers deliver some of the lowest leakage rates in the market. We also offer options to meet even the most stringent acoustical requirements.
Product Information
Trane® Select Assist™ is our robust selection tool that speeds up the process of configuring equipment to meet specs, helping to design your ideal Custom Air Handler. Reach out a Trane Account Manager to learn more.
Trane offers custom options that can be incorporated into our air handler, providing a more cost-effective solution than a completely custom-built unit. These factory-packaged solutions enable simplified on-site installation, and provide proven, tested performance.
-
An electronically commutated motor (ECM) array that addresses the application and installation challenges faced when selecting and installing an air handler fan section.Learn More -
Cooling Coils and Heating Coils for Air Handlers
Trane cooling coils and heating coils for air handlers are optimized for a range of pressure drop and capacity requirements.Learn More -
Enhance indoor air quality with Trane TCACS catalytic cleaning system, featuring advanced filtration and germ-killing UV light. Ideal for commercial settings.
-
Enhance your HVAC system’s dehumidifying performance with Trane CDQ, a desiccant dehumidification option with an active desiccant wheel in the unit cooling coil.
-
Trane offers energy recovery options that responsibly and often cost-effectively repurpose existing, discarded heat for use elsewhere in the building.
Product Literature
Brochures
-
High Performance Climate Changer Air Handlers brochure
CLCH-SLB031-EN
-
Performance Air Handlers for Healthcare Market
CLCH-SLB023-EN
-
Performance Air Handlers for Higher Ed Market
CLCH-SLB024-EN
-
Performance Air Handlers for Industrial Market
CLCH-SLB026-EN
-
Performance Air Handlers for Life Sciences Market
CLCH-SLB027-EN
-
Flexfit brochure
CLCH-SLB021-EN
-
Design Day brochure
AH-SLB039-EN
-
Trane My Test
AH-SLB038-EN