- Available on both Semi-Custom and Custom Trane Air Handlers
- Uses UV-A light activated graphene photocatalytic oxidation to break down gaseous contaminants
- Factory-installed third-party tested solution
- Access door for easy servicing
- Factory installed as two-part integral assembly
- Fits within a standard combination filter rack with 2” track for prefilter + 1” track for TCAP Media
Trane® Commercial Air Purification System (TCAPS)
Overview
Breathe Easier with Powerful VOC Reduction
Trane’s Commercial Air Purification System (TCAPS) uses UV-A light-activated photocatalytic oxidation to reduce Volatile Organic Compounds (VOCs) and improve air quality for building occupants.
-
Tested Performance
Third-party laboratory tests have demonstrated that the TCAPS has proven capabilities in reducing formaldehyde and other VOCs, such as toluene.
-
Increased Occupant Health and Comfort
High-efficiency filtration neutralizes VOCs and other small gases, helping improve air quality in indoor environments.
-
Adaptable for Constricted Spaces
With its compact footprint the TCAPS is ideal for spaces like casinos, airports, and indoor agriculture. TCAPS fits within a standard filter rack, minimizing the impact to unit size, while providing VOC reduction.
-
Cost-Effective Solution
Low-energy LED lights, efficient fan operation and fewer change-outs can significantly reduce maintenance costs, helping to lower your total cost of ownership.
-
Reduced Installation Time and Complexity
Designed to fit standard filter racks and supports daisy-chaining, this system simplifies electrical work and installation.
-
Simplified Maintenance and Inventory Management
Streamlined with just four filters’ sizes, TCAPS simplifies inventory management. Low voltage service and integrated media reduces downtime, while readily available replacements help provide quick and easy maintenance though Trane Supply and local parts stores.
Product Information
Product Literature
FAQs
Your questions about Trane Commercial Air Purification System (TCAPS), answered.
Use TCAPS When…
- VOCs are a concern in the building or ventilation air stream
- The customer wants air cleaning beyond particulate filtration
- Space is limited and a compact solution matters
- Lower pressure drop, easier installation, and simpler maintenance are important
- A factory-installed, engineered solution is preferred over a field-applied approach
- Common applications include airports, casinos, manufacturing, buildings impacted by wildfire smoke, and other high-VOC applications
TCAPS works by using UV-A light to activate a specialized photocatalyst, which generates hydroxyl radicals. Those radicals react with VOCs in the air and break them down, allowing TCAPS to address gaseous contaminants that traditional filters cannot remove.
Better Indoor Air Quality (IAQ) strategies can help improve occupant wellness, productivity, comfort, and energy performance.
- Outside air may no longer be the answer:
- Outdoor air can bring in smog, wildfire smoke, and other pollutants.
- Hot, humid, cold, or dry outdoor air can also increase the energy needed to condition that air.
- IAQ’s cost implications:
- Increased energy use
- Oversized systems
- A more balanced IAQ strategy can improve air quality more efficiently.
- Occupant comfort:
- Spaces that are too hot, cold, dry, or damp can make occupants uncomfortable, leading to lower productivity and higher stress
Volatile Organic Compounds (VOCs) are chemicals that evaporate into the air from everyday products and materials that can contribute to poor indoor air quality. VOCs cannot be captured by particulate filters; the only way to address a VOC issue is to remove or dilute, both are costly.
Common VOC Examples:
- Formaldehyde
- Benzene
- Toluene
- Perchloroethylene
- Methylene chloride
Common VOC Concerns:
- Odors
- Eye / nose / throat irritation
- Headaches and dizziness
- Poor indoor IAQ
- Potential long-term health concerns
Common VOC Sources in Commercial Environments:
- Casinos and hospitality: tobacco smoke, fragrances, cleaning products, furnishings, coatings
- Airports: jet fuel, vehicle exhaust, cleaning chemicals
- Commercial office spaces: furniture, carpet, paints, cleaning products
- Education: lab chemicals, cleaning products, art supplies, furnishings, renovation materials
- Manufacturing: solvents, adhesives, coatings, process chemicals
- Healthcare: disinfectants, sterilizing agents, cleaning chemicals, building materials