Motorized Impeller Fan Array

Overview

Smaller footprint, higher efficiency.

An electronically commutated motor (ECM) array that addresses the application and installation challenges faced when selecting and installing an air handler fan section.

  • Available up to 70,000 CFM
  • Array features AMCA 207 wire-to-air efficiency
  • Fan size and quantity are selectable for every cabinet size, making it easy to optimize your selection
  1. Compact Footprint Simplifies Installation

    Motorized Impeller Fan Array features a compact footprint that can be specified to fit through a space as small as a single door, simplifying installation even in a retrofit.

  2. Built for Your Needs

    Static pressure capabilities as high as 9 inches w.g., allows an MI fan array to meet a range of applications. Select up to 15 fans and specify an array configuration to fit your specific space requirements. Choose from 5 wheel diameter options based on your balance of performance and price-point.

  3. Redundant Performance

    You can count on Trane’s Motorized Impeller Fan Array to continue meeting the space requirements during crucial moments. In the unlikely event that one of the fans should go down, the remaining fans continue to deliver the required airflow.

  4. Reduced First Cost

    Can offer reduced costs in both casing and installation due to reduced footprint when compared to a traditional air handler.  Motorized impeller control panel (MICP) reduces footprint and simplifies power connection, reducing unit and electrical costs via simplified installation and maintenance.

  5. Engineered for Efficient System Design

    Construction features evenly distributed fans for consistent airflow across coils and filter while multiple motors enable a smaller electrical load. The Trane Motorized Impeller Fan Array performs more efficiently at part load than conventional fan technologies, reducing electrical draw.

Product Information

  • Motor controllers wired back to single box making the array simple to control
  • Backdraft dampers available for all horizontal fan array combinations
  • Effortless redundancy
  • Motorized impeller control panel with optional hand-off auto (HOA) switch and 65 kVA short circuit current rating (SCCR) helps ensure electrical safety on larger applications, facilitating ease of start-up and service
  • Fan size and quantity are selectable for every cabinet size, making it easy to optimize your selection.
  • Available up to 70,000 CFM
  • Array features AMCA 207 wire-to-air efficiency
  • Up to 15 fans in a single fan section
  • Up to 9" SP capabilities
  • Standard MICP or MICP with HOA switch
  • AHRI 430 fan performance
  • 5 available fan diameters
  • Range of maximum speed: 1380 – 3100
  • When to use: Multiple-duct arrangement, blow-thru applications

Product Literature

FAQs

Your questions about fan arrays, answered.

The new energy-efficient MI Array features a compact footprint that can be specified to fit through a space as small as a single door, simplifying installation even in a retrofit. Higher fan quantities, greater wheel diameter options and high-static pressure capabilities enable you to find the right fan combination for your application needs.

The Trane® Motorized Impeller (MI) Array is an electronically commutated motor (ECM) array that addresses the application and installation challenges engineers, business owners and contractors face when selecting and installing an air handler fan section.

Looking for parts?

Solutions and Support

  • Trane Select Assist Sched View

    Trane® Select Assist™

    Our selection program guides users through the process of configuring Trane equipment to meet or exceed their project specifications.

  • tc-contractor-dscf-9887.jpg

    HVAC Maintenance

    Expert HVAC maintenance services help commercial and industrial buildings maximize reliability, improve energy efficiency, and reduce costs. Get preventative maintenance from certified technicians for optimal performance.