Air-to-Water Heat Pump System

Overview

Versatile air-to-water heat pump solutions for diverse buildings.

Air-to-water heat pump system innovation makes heat pumps adaptive in more places. These systems can meet new or retrofit building requirements, business objectives and efficiency goals. 

  1. Flexibility

    Our air-to-water heat pump systems give you options. Choose from low or high hot water temperatures, zoned comfort, and retrofit ready solutions that meet project requirements.

  2. High Performance

    Expert system guidance and design tools for air-to-water heat pump heat and cool modes, integrate the right combination of equipment and precise controls for efficient year-round cooling and heating.

  3. Cost-effective

    Help reduce installation and capital costs by keeping existing distribution or infrastructure in place with our Hydronic Branch Conductor or Cascade system options.

Product Information

Comprehensive Chiller-Heater System with Hydronic Branch Controls

Air-to-Water Heat Pump Systems

Climate Suitability

Hot Water Temps

Ease of Retrofit

Efficiency

Heat Recovery

Load shifting

Incentives Available

Air-to-Water Heat Pump System

Warm and Mixed Climates

100°F - 130°F

Low

Better

Simultaneous Recovery

No

Some

Air-to-Water Heat Pump with Hydronic Branch Conductor 

Warm and Mixed Climates

95°F - 110°F

Medium

Best

Simultaneous Recovery

No

Some

Air-to-Water Cascade Heat Pump System

Warm, Mixed and Cool Climates

120°F - 210°F

High

Good

Simultaneous Recovery

No

Some

Air-to-Water Modular Heat Pump System       

Electrify your building's heating and cooling with Trane

System Applications

Explore our Air-to-Water Heat Pump System

We are expanding the application of air-to-water heat pumps to more buildings with advanced heat pump technology and options for low or hot water temperatures.

Air-to-Water Heat Pump System

Discover the Trane air to water heat pump system, a customizable electric HVAC system that works with many existing hydronic heating systems.

Air-to-Water Cascade Heat Pump System for High Temperature Heating

A heat pump cascade system cost-effectively extends high efficiency heat pumps into higher temperature ranges. Explore the Trane cascade HVAC system.

Air-to-Water Thermafit® Modular Heat Pump System

Achieve reliable all-electric heating and cooling, up to three times the efficiency of conventional systems, plus proven cold climate performance for year-round comfort.

Sustainability Now Within Reach

Make electrified heating a no-brainer with Trane’s Hydronic Branch Conductor. Help simplify installation, enhance efficiency up to 4x, and reduce piping and coil conversion costs by up to 50%.

FAQs

Your questions about air-to-water heat pump systems, answered.

An air-to-water heat pump system integrates air-to-water heat pumps with virtually any hydronic heating and cooling equipment for reliable electrified heating and cooling. 

Additionally, our Trane air-to-water heat pump systems provide design tools, control sequences and expert guidance for integrating air-to-water heat pumps into large commercial buildings including schools, healthcare facilities and commercial real estate. These pre-engineered systems simplify the implementation of air-to-water heat pumps, offering customizable options for different building applications and climates.  

Unlike gas or steam heating systems that only generate heat, air-to-water heat pumps (AWHP) can cool or heat buildings by simply moving heat from place to another. 

AWHPs work together with virtually any other hydronic heating equipment. When used in combination with heat recovery chillers, heat is recovered from inside the building to meet heating requirements. When more heating is needed, the AWHPs transfer heat from the cold outdoor air to heat the building. When cooling is required, the AWHPs can reject heat from inside the building. Additional chiller equipment can also be used reject heat to meet large cooling loads.

Each AWHP can only operate in either cooling or heating mode at one time. When both heating and cooling are needed at the same time, multiple AWHPs can be controlled to work together to meet simultaneous loads. 

Resources & Insights

Explore the latest air-to-water heat pump system resources.

Looking for parts?