Air-to-Water Thermafit® Modular Heat Pump System

All-Electric Air-Source Hydronic Heating and Cooling System

Overview

A design that fits in, performance that stands out.

Manage hard-to-access spaces, cold climates, and demanding controls with Trane's Air-to-Water Thermafit® Modular Heat Pump System. Engineered for all-electric efficiency and proven performance in low ambient conditions to deliver standout results all year long. 

  1. Built to Flex and Designed to Save

    The Thermafit® Modular Heat Pump System offers adaptable configurations, multipipe heat recovery for up to 3x efficiency improvements, and integrated smart controls for exceptional performance and energy savings.

  2. Easy to Scale and Hard to Beat

    Scale effortlessly with the 30 Ton/390 MBh Thermafit™ modular platform. Ensure true redundancy, expand up to 12 modules per bank, and benefit from end-to-end support.

  3. Small Footprint with a Big Impact

    Achieve sustainability and electrification goals with an all-electric system that delivers comfort in a compact design. Operating with low-GWP refrigerant and advanced heat recovery, it provides heating and cooling alongside integrated monitoring and BAS control sequences for real-time sustainability insights. 

Product Information

Air-to-Water Thermafit Modular Heat Pump System

Air-to-Water Heat Pump Systems

Climate Suitability

Hot Water Temps

Ease of Retrofit

Efficiency

Heat Recovery

Load shifting

Incentives Available

Air-to-Water Heat Pump System

Warm and Mixed Climates

100°F - 130°F

Low

Better

Simultaneous Recovery

No

Some

Air-to-Water Thermafit Modular Heat Pump System

 

Mixed, Cool and Cold Climates 

 

100°F - 140°F

 

Low

 

Better

 

Simultaneous Recovery

 

No

 

Some

Featured System Component

Thermafit® Cold Climate Heat Pump Chiller

Lab-tested to provide heating in outdoor ambient temperatures down to 0°F (-18°C) and down to –18°F (-28°C). Vapor injection technology allows for higher leaving hot water temperatures, up to 140°F (60°C) at 10°F (-12°C) ambient conditions and 120°F (49°C) down to -18°F (-28°C) ambient.

Product Literature

Latest Insights & Innovations

  • Modular Chillers Campaign Banner Image
    • Webinar

    Modular Chillers Webinar

    Engineers will gain an inside look at how modular cooling and heating technologies, including  Trane® Thermafit™ modular chillers, can support higher efficiency, simplified installation, and system resilience across commercial building types.

Looking for parts?