Synexis® Blade

Synexis Blade Left Facing Hero

Overview

Enhance productivity and air quality with Synexis® Blade: Discreet ductwork installation for 24/7 purification.

  • Increases productivity by reducing viruses that can cause illnesses
  • Boosts cognitive function and employee morale by eliminating volatile organic compounds (VOCs)
  • Can be installed in any size duct using adapters
  • Out-of-sight, out-of-mind 24/7 air purification and surface cleaning
  1. Disappears into Your Ductwork

    The Synexis Blade can be deployed in any size duct utilizing adapters.

  2. Effectively Improves Indoor Air Quality

    The Blade is a completely discreet option for deploying Dry Hydrogen Peroxide (DHP) in your occupied environment. It significantly reduces pathogens—including viruses, bacteria, mold, fungi, yeasts and volatile organic compounds (VOCs)—in your indoor environment. Cleans both air and surfaces.

  3. Low Maintenance

    Six-month service life on the catalyst and filter. Device installation will not impact your existing HVAC system.