Synexis® Sentry XL

Synexis® Sentry XL

  • Protects entire buildings or a single large room

    Quiet, continuous operation across one of the most extensive coverage areas on the market.

  • Significantly quieter

    The CGAM consistently delivers sound levels five to eight decibels lower than the model it replaced. With factory-installed attenuation, an additional three-decibel-reduction can be achieved for applications requiring ultra-quiet operation.

  • Portable and easy to implement

    Plugs into a standard 120VAC/ 220VAC electrical outlet.

  • Low, cost-effective maintenance

    Corrosion-resistant, the Sentry XL needs very little maintenance. No tools are required for catalyst or filter replacement after a six-month service life.

  • Extended operating range in lower temperature environments

    Remains effective down to 37° F, ensuring continuous protection even if temperatures drop.


Related Products