Overview

Title here.

  1. Easy to Set Up and Use

  2. Adaptable

    Mount the Sphere on a wall, or simply place it on the floor or a tabletop.

Synexis Product Offerings

Synexis Blade Left Facing Hero

Synexis® Blade

  • Increases productivity by reducing viruses that can cause illnesses
  • Boosts cognitive function and employee morale by eliminating volatile organic compounds (VOCs)
  • Can be installed in any size duct using adapters
  • Out-of-sight, out-of-mind 24/7 air purification and surface cleaning

Synexis® Sentry XL

The Sentry XL is the breakthrough solution for air purification and surface cleaning in large indoor spaces. Its versatile design supports multiple mounting orientations, ensuring adaptability to varying spatial needs.

Synexis® Sphere

Portable, unobtrusive and adaptable; the Sphere can be mounted where you need it most. Wherever you choose to put your Sphere, it will silently and effectively break down pathogens in the air and on surfaces.