CONTACT A TRANE EXPERT

PolyTherm™ by Arctic

Polytherm

PolyTherm™ by Arctic

PolyTherm™ by Arctic

Polytherm

  • Cooling capacity range from 30 to 480 tons and heating capacity range 450 MBH to 7,200 MBH
  • While in simultaneous mode, combined heating and cooling efficiencies up to 28 EER can be achieved
  • New 6-pipe design featuring three independent loops eliminating the need for extra heat exchangers and pumps
  • Overall system volume of glycol and/or chemical treatment is greatly reduced, saving significant operating costs
  • Year-round system efficiency enhancement of chilled water and hot water loops by eliminating glycol mixing
  • Any module can operate in either cooling mode, heating mode, or simultaneous heating and cooling mode to meet real-time system demand
  • Compact module size fits through standard doors and elevators for ease of rigging into tight equipment rooms
  • Up to 140°F heating water available depending on source water temperatures

Why Choose Polytherm

Ultra Efficient

  • New 6-pipe design featuring three independent loops eliminating the need
    for extra heat exchangers and pumps
  • Year-round system efficiency enhancement of chilled water
    and hot water loops by eliminating glycol mixing
  • While in simultaneous mode, combined heating and cooling efficiencies
    up to 28 EER can be achieved

Environmentally Responsible design

Overall system volume of glycol and/or chemical treatment is greatly
reduced, saving significant operating costs

Ultimate Felxibility

  • The ultimate in versatility and thermal efficiency with PolyThermTM by Arctic
  • Compact module size fits through standard doors and elevators for ease
    of rigging into tight equipment rooms

Resources

Brochure

Other Products You Might be Interested In