CenTraVac® Water-Cooled Data Center Chillers

Models CDHH & CVHH

Overview

Up to 21MW Cooling Capacity in a Single Package

Trane CenTraVac® CDHH and CVHH chillers are engineered to meet the demanding needs of hyperscale and colocation data centers with exceptional efficiency, proven reliability, and scalable performance. With capacities up to 21MW, low-GWP refrigerant, rapid restart capability, and flexible options for heat recovery, free cooling, and thermal energy storage, they provide a sustainable, future-ready foundation for mission-critical chilled-water plants.

  • Cooling Capacity: CDHH 900–6000+ tons (up to 21MW)
  • Cooling Capacity: CVHH 850–2600 tons (up to 9MW)
  • Refrigerant: Low‑GWP R‑1233zd
  • Compressor Type: Centrifugal
  • Controller: Symbio® 800-Unit Controller
  1. Up to 21MW of Cooling with Fewer Chillers Required

    Trane CenTraVac® CDHH and CVHH chillers provide 850–6000+ tons of cooling to support hyperscale growth, AI workload swings, and multi‑phase campus buildouts. Their wide operating maps and high‑lift capability deliver stable, efficient chilled‑water cooling for mission‑critical IT environments.

  2. Rapid Restart for Uptime-Critical Environments

    The CenTraVac® CDHH and CVHH chillers use a direct‑drive centrifugal compressor and low‑pressure R‑1233zd to ensure long‑term reliability. Rapid Restart brings units online in as little as 43 seconds, protecting uptime during power events and ensuring consistent cooling under fast load changes.

  3. Wide Operating Map for Modern Cooling Architectures

    Among the widest operating maps available for chilled water data-center cooling, CenTraVac® supports CVHH chilled water down to 20°F and lift up to 80°F. That flexibility helps enable air-cooled, liquid-cooled, and hybrid heat-rejection strategies across evolving data-center designs.

  4. Low-GWP Efficiency with Lower Impact

    Ultra-low-GWP R-1233zd enables high efficiency with minimal environmental impact. On CVHH, economizer technology can improve efficiency by up to 7%, helping reduce plant energy use while supporting sustainability, carbon-reduction, and ESG objectives.

  5. Designed for Efficient Redundancy

    CenTraVac® chillers support efficient N, N+1, and 2N plant designs with a reduced mechanical-room footprint. High capacity and broad operating flexibility help engineers optimize resilience, scalability, and space utilization across new and retrofit data center applications.

Product Information

CenTraVac CDHH Heat Recovery No Background
  • Delivers up to 21MW of mission-critical cooling with fewer chillers required
  • Rapid Restart restores cooling in as little as 43 seconds after a power event
  • Wide operating flexibility, including CVHH chilled water down to 20°F and lift up to 80°F·
  • CVHH economizer and integrated free cooling options can improve efficiency by up to 7%
  • Ultra-low-GWP R-1233zd supports high efficiency with minimal environmental impact
  • Symbio® controls and Tracer® SC+ integration enable real-time plant optimization
  • Heat-recovery configurations support waste-heat reuse and lower total plant energy consumption
  • Direct-drive centrifugal design with only one moving part helps reduce mechanical complexity
CDHH
  • Capacity Range: 900 to 6000+ tons, up to 21MW IT load
  • Refrigerant: Ultra-low-GWP R-1233zd
  • Chilled-Water Range: 38°F to 65°F
  • High-Lift Capability: Up to 80°F on both models
  • Rapid Restart: Online in as little as 43 seconds; near full load in less than 4 minutes
  • Voltage Flexibility: 208V to 13.8kV

CVHH

  • Capacity Range: 850 to 2600 tons, up to 9MW IT load
  • Refrigerant: ultra-low-GWP R-1233zd
  • Chilled-Water Range: down to 20°F 
  • High-Lift Capability: Up to 80°F on both models
  • Rapid Restart: Online in as little as 43 seconds; near full load in less than 4 minutes
  • Voltage Flexibility: 208V to 13.8kV
  • Available Options: Integrated free cooling on CVHH and heat-recovery configurations

Product Literature

Environmental Product Declaration (EPDs)

Software & Firmware

Looking for parts?


Services & Solutions

  • Data Center System in Cutaway of Building

    Data Center Solutions

    Trane delivers end-to-end thermal management for hyperscale and colocation data centers, solving the toughest challenges in AI workload cooling and energy optimization.

  • Reference Design on Monitor

    Data Center Reference Designs

    Professionally developed blueprint that provides a proven, ready-to-use solution for a specific technology, product or system. Includes detailed schematics, layout files and comprehensive documentation to guide designers and engineers through the development process, reducing time-to-market and minimizing risk.

  • Data Center AI Compute Speed

    Data Center Solutions Events

    Connect with Trane Data Center Solutions at these upcoming industry trade shows, webinars and podcast events. Learn from the experts how we help the world’s most advanced hyperscale and colocation data centers perform smarter, cleaner, and more reliably.

  • CMSA Tablet Mockup Report Vertical

    Connected Mechanical Service Agreements

    Connected Mechanical Service Agreements deliver continuous data collection and remote HVAC monitoring to improve equipment performance, reliability, and lower costs.