Air-Cooled Magnetic Bearing Chiller

Model TCA

Overview

Unmatched cooling capacity for data center thermal management.

Trane’s Air-Cooled Magnetic Bearing Chiller delivers up to 850 tons of cooling for modern data centers. Maximize cooling capacity, reduce costs, and minimize sound with eco-friendly refrigerants and advanced control systems.

  • Capacity Range: 300-850 tons, up to 3MW
  • Operating Map: 
    • Cooling: 60°F to 86°F
    • Cooling: -20°F to 130°F ambient
  • Compressor: Oil-free Magnetic Bearing Centrifugal 
  • Refrigerant: Low-GWP R-515B or R-1234ze
  • Controller: Advanced Intelligent Controls for Data Centers
  1. Maximized Cooling Capacity

    Achieve superior cooling per square foot of unit footprint, often reducing the number of chillers needed onsite.

  2. Cost Efficiency

    Lower installation costs by replacing multiple chillers with a single, larger capacity unit.

  3. Sound Reduction

    Minimize sound transmission to the local environment, ideal for sound-sensitive locations.

  4. Environmental Sustainability

    Utilize refrigerants with lower global warming potential, supporting reduced energy costs and carbon footprints.

  5. Advanced Control Systems

    Equipped with advanced intelligent controls for secure connectivity, flexibility, and serviceability.

  6. Rapid Restart™ Capability

    Designed to maximize uptime during critical outages, Trane’s Rapid Restart™ feature ensures your system is back online swiftly after a power cycle event. All compressors start simultaneously without the need for an external signal, ensuring minimal downtime.

Product Information

Trane® Air-Cooled Magnetic Bearing Chiller model TCAB
  • Rapid Restart™: Quickly regains full operation after power interruptions, ensuring minimal downtime.

  • Proactive Monitoring and Maintenance: Trane’s Smart Service options offer proactive monitoring and predictive maintenance, enhancing the reliability and efficiency of your thermal management systems.

  • Collaborative Development: Our solutions are developed in close collaboration with customers, allowing us to redefine cooling efficiency, capacity, and sustainability standards for data center owners and operators.

  • Local Expertise: With thousands of local service experts across North America, Trane provides unparalleled support throughout the lifecycle of your data center. 

  • Capacity Range: 300-850 tons, up to 3MW
  • Operating map: 
    • Cooling: 60°F to 86°F
    • Cooling: -20°F to 130°F ambient
  • Compressor: Oil-free Mag-Bearing Centrifugal 
  • Refrigerant: Low-GWP R-515B or R-1234ze
  • Controller: Advanced Intelligent Controls for Data Centers

Product Literature

Looking for parts?


Discover More of What’s Possible with Trane 

  • Ensemble on a Desktop

    Building Control Solutions

    Discover how Trane AI-powered building controls and HVAC automation systems can improve efficiency, integration, resilience, and cybersecurity in your building.

  • Business people working in the modern office

    Building Decarbonization Solutions

    The journey to decarbonize your building is uniquely yours and Trane can meet you at any point. Whether policy, regulations or your own ESG goals are motivating your building to change, Trane has the answers.

  • Happy business people, handshake and meeting in teamwork for partnership or collaboration in boardroom. Woman person shaking hands in team recruiting, introduction or b2b agreement at the workplace

    Energy Services

    Advance your mission with Trane as your dedicated partner in creating lasting improvements for your people, facilities, and future.

  • design-and-analysis-tools-1400x600-web-banner.jpg

    HVAC Design and Analysis Tools

    Backed by Trane's long history of HVAC system design and software simulation knowledge, our cutting-edge HVAC tools and calculators answer your challenges and help create a more sustainable world.

  • A engineer under checking the industry cooling tower air conditioner is water cooling tower air chiller HVAC of large industrial building to control air system.

    Maintenance and Repair Services

    Maintenance and repair services help commercial buildings run efficiently, minimize downtime, and extend equipment life with expert HVAC and facility support.