Tracer® Chiller Plant Control

Trane brings system-level thinking and trusted expertise to turn chiller plant management into a performance multiplier—helping you move faster, run cooler and stay ready for what’s next.

Overview

Expert approach to chiller plant optimization.

Tracer® chiller plant control balances proven sequences with custom strategies to drive reliability, efficiency and confidence in daily operation. 

  1. Engineered Expertise

    Chiller plant control is built upon applications that automate chiller staging and sequencing, following industry best practices.

  2. AI Control Integration

    Chiller plant control integrates with AI Control to add an optional intelligence layer that continuously learns, adjusts, and enhances the setpoints and decisions made by the Tracer system.

  3. Expert System Lifecyle Support

    Chiller plant control delivers end-to-end support and expert service gained through decades of Trane expertise and experience. Help maintain system performance near its original design.

  4. Insights & Analytics

    Connected services monitor plant performance, collect decision data, and help maintain optimal performance over time.

Key Features

Greater chiller efficiency starts here.

With more equipment online, tighter energy goals and more technology to manage, chiller plant control has become a strategic function to deliver results.

  1. Energy Improvements

    Chiller plant control optimizes system operation to adjust setpoints and help minimize energy consumption.

  2. Continuous AI Optimization

    AI enables the system to continuously learn, adapt, and fine-tune chiller plant performance. It compensates for drift and changing conditions to sustain efficiency.

  3. Seamless Integration

    AI Control integrates with your existing controls infrastructure to maintain the integrity of the chilled water plant.

  4. Improved Productivity

    Chiller plant control manages the rotation, staging and sequencing of multiple chillers. Work more efficiently and rest easier knowing your HVAC system is being holistically managed.

  5. Ready-made Compliance

    Achieve and maintain industry standards effortlessly. Engineered Tracer applications automate the implementation of ASHRAE Guideline 36.

Brochure

 Enhance the efficiency of your data center.

Data center cooling is complex. Chiller plant control can help ensure efficient, reliable cooling that adapts to thermal loads and protects critical IT systems.

FAQs

Your questions about chiller plant control, answered.

A  chiller plant is a central cooling system in large facilities that use chillers to produce chilled water. This chilled water is distributed throughout the building to provide air conditioning by removing heat from indoor spaces.

A chiller plant works by circulating water through chiller units, which remove heat from the water through refrigeration cycles. The chilled water then travels through a network of pipes to air handlers or fan coil units, where it absorbs heat from the building spaces. The warm water returns to the chiller to repeat the process. The plant also typically includes pumps, cooling towers (for heat rejection), and controls to manage its operation.

Optimizing a chiller plant provides several key benefits, including boosting energy efficiency, lowering costs, improving occupant comfort and sustainability, enhance reliability, and minimizes maintenance—making operations smoother, greener, and more cost-effective.

Choose a system that is compatible with your existing equipment, offers strong analytics, and proven energy savings. A Trane account manager can help guide you through options to ensure the best fit and support for your facility’s goals.

Through advanced programming and analytics, chiller plant control monitors and collects performance data. These engineered sequences monitor the conditions of the system and automatically adjust in real-time. View system data through intuitive user interfaces and dashboards and set up reporting and alerts for faults or abnormal conditions.

Chiller plant optimization reduces overall energy use by adjusting equipment operation to match building demand, using advanced controls and analytics. This maximizes system efficiency, lowers energy costs and reduces carbon emissions.

Tracer chiller plant control applications strategically manage the rotation, staging and sequencing of multiple chillers. Many functions are included and coordinated to maximize equipment life, optimize energy use and maintain comfort:

  • Chiller staging
  • Pump pressure reset
  • Chilled water reset
  • Free cooling
  • Heat recovery integration
  • Enhanced cooling tower stating
  • Chiller/tower optimization
  • Thermal storage integration 

Built on open standard protocols, chiller plant optimization can be integrated with building automation and energy management systems, enabling seamless data sharing and coordinated control for enhanced efficiency.

Related Product

Tracer® SC+ Building Automation System

Tracer SC+ provides powerful building automation, enhancing control over comfort and efficiency. It supports Trane and non-Trane equipment, ensuring seamless integration and improved performance.