Performance Climate Changer® Semi-Custom Air Handlers

CSAA, PSCA

Overview

Performance® Climate Changer Semi-Custom Air Handlers

Versatility meets high performance — Trane Performance Climate Changer® Semi Custom Air Handlers combine flexibility and reliability to meet your project requirements.

  • Application: Indoor, outdoor
  • Airflow Range: 15,000 – 60,000 CFM
  • Construction: 2” or 3” Foam-Injected Double Wall no through-metal construction
  1. Versatility

    Suitable for indoor and outdoor applications, these units offer a wide array of options designed to reduce environmental impact, support sustainability goals, and lower cost of ownership.  Optional flexible aspect ratio available.

  2. Energy Efficiency

    Units feature superior casing that provide low air leakage rates. Choose the fan option that best meets your performance goals ꟷ from sustainability, to redundancy, to energy efficiency, to keeping operating costs down. Advanced energy recovery options further enhance efficiency.

  3. Engineered for Indoor Environmental Quality

    Innovative technologies like Trane Commercial Air Purification System (TCAPS) and Cool Dry Quiet (CDQ®) desiccant dehumidification technology provide dramatically improved indoor air quality without compromising acoustical performance.

  4. Reliable High Performance

    Units offer reliable performance with up to 60,000 CFM and +/-10” static pressure capabilities. Designed for longevity with double-wall casing with 2” or 3” injected foam walls to minimize leakage and deflection. Direct Drive Plenum fan arrays provide reliable, low-maintenance performance.

  5. Easy Installation & Maintenance

    Units are designed for easier installation, reducing costly downtime. Engineered with removable panels with optional multiple shipping splits, making it easier to navigate through narrow spaces. Factory-installed controls simplify job-site coordination and reduce installation time and expense.

  6. Secure, Open, Easy Connectivity

    Symbio 500 seamlessly connects with Trane Building Automation and Management Systems, including Tracer SC+ and Tracer Synchrony or Tracer Ensemble. Units run on industry standard BACnet, so Symbio can be integrated into both Trane BAS and non-Trane systems.

Product Information

  • 2" or 3" injected foam walls (R-13 or R-19) with no through-metal design to help reduce air leakage and deflection and to maximize energy efficiency
  • Building Connectivity—Optional factory-mounted Symbio 500 controls allow for system optimization from the first day of commissioning
  • Up to +/-10” Static Pressure Capabilities
  • Flexible fan and coil options to meet performance requirements 
  • Creative Dehumidification and Energy Recovery Solutions including Cool Dry Quiet (CDQ), Sensible Assisted Membrane (SAM), and traditional energy recovery wheels and air-to-air heat exchangers
  • Split dehumidification unit layout for improved humidification control
  • Sound data rated in accordance with AHRI 260
  • Factory leakage and deflection testing
  • Application: Indoor, outdoor
  • Airflow Range (Cfm): 15,000 – 60,000 CFM
  • Construction: 2" or 3" Foam Double Wall no through-metal construction. 
  • Casing Pressure: Up to +/-10" Static Pressure Capabilities
  • Deflection Ratio: L/240
  • Air Cleaning: 2", 4" cartridge, 18" / 30" bag, 12" cartridge, HEPA, Carbon, UV lights, TCAPS
  • Coil Options: Hydronic, Refrigerant, Steam, Electric, Gas, Integral Face and Bypass
  • Fan Options: Direct Drive Plenum, Motorized Impellers, Housed Fans

Trane offers a variety of options that can be incorporated into our Custom Air Handlers.  These factory-packaged solutions enable simplified on-site installation, and provide proven, tested performance.


Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

Rental Solutions

  • Service Truck with Air-Cooled Chiller Rentals

    Rentals

    Reliable HVAC rentals and emergency power solutions for a range of commercial and industrial needs, with fast delivery, expert setup, and professional support.

  • Public school building at sunny day, exterior view

    HVAC Planned Maintenance Solutions

    Planned maintenance keeps your commercial HVAC systems running efficiently and reliably. Schedule preventative maintenance to minimize downtime, handle planned shutdowns, and keep your business moving.