Terminal Units for HVAC System Performance

The Trane portfolio of fan coil, unit ventilator and blower coil solutions is designed to make installations faster and easier, and to maximize HVAC system performance. Using advanced technology, these systems reliably and efficiently deliver the comfort your building occupants need.

Overview

Rugged, reliable, energy efficient terminal units. Easy to install and maintain.

Designed for easy and fast installations, maximizing system performance. Trane offers factory-commissioned, single-zone systems with Symbio 400 controls and factory-mounted piping packages for higher efficiency, temperature stability, quiet operation and dehumidification for varying occupancy spaces.

  1. Flexibility

    Variety of models and options to adapt to the specific needs of virtually any project requirement—for faster, less-complicated, less-expensive installations.

  2. Versatility

    With capacities ranging from 200-4,000 cfm, and the ability to integrate with hydronic or DX applications.

  3. Energy Efficiency

    Trane includes advanced, efficient electronically commutated motors (ECMs) in all terminal units. ECMs help with overall system efficiency and may lower utility bills.

  4. Reliability

    Extensive factory testing to ensure performance. Available with controls and piping packages that arrive mounted, wired and commissioned for easy installations and setup.

  5. Quiet Performance

    With sound levels up to 8 dB quieter than products with constant-volume fans, helping occupants be more comfortable and productive.

  6. Dependable Comfort

    Trane Terminal units deliver consistent, reliable comfort with advanced dehumidification that enables fans to run at lower speeds for longer periods.

Terminal Device Offerings

Energy efficient terminal units offering a variety of models and options to meet your project need. Trane fan coil, unit ventilator, and blower coil are cost-effective solutions that maximize system performance in retrofit and new construction applications.

Blower Coil Unit

  • Airflow Performance ranging up to 4000 CFM
  • 4″ total static pressure supports MERV8, MERV13 high-efficiency filtration
  • 1″ double wall casing construction (optional)
  • Factory shipped piping kit with optional Pressure Independent Control Valve
  • Single Zone VAV control

UniTrane® Fan Coil

  • Load capabilities of 200 to 1200 cfm.
  • Optional factory mounted controls packages
  • Optional factory installed piping packages
  • Several finish options including powder-coated steel or galvanized steel finish
  • High efficiency ECM motors
  • Space-saving LowBoy design available

Unit Ventilators

  • Standard vertical unit ventilators deliver 750 to 1,500 cfm while standard horizontal unit ventilators deliver 750 to 2,000 cfm. Both models are physically sized to fit the replacement or new construction applications.
  • Standard vertical unit is 30 inches high and 16-5/8 inches deep.
  • Standard horizontal unit is 16-5/8 inches high and 35-5/8 inches deep.

Choosing system components has never been easier. Our selection tool speeds up the process of configuring equipment to meet specs, helping to reduce project timelines.

Looking for parts?