Trane Performance Climate Changer® Air Handler - Custom

Models TCFS, TCPA, TCDA

Overview

Performance Climate Changer Custom Air Handlers offer the highest level of flexibility and deliver precise performance, even in the most challenging applications.

  1. Flexibility Beyond Configuration

    For over 30 years, Trane has designed Custom Air Handlers with no airflow or size limit, with industry leading dehumidification and many energy efficient options. FlexFit™ options allow your unit to ship based on project requirements. Trane representatives are available to oversee the installation.

  2. Robust Construction for Engineered Performance

    Superior casing construction and absolute thermal barrier help our high-quality custom air handlers deliver some of the lowest leakage rates in the market. We also offer options to meet even the most stringent acoustical requirements.

  3. The Trane Custom Experience

    From the initial Design Day to leveraging Trane Select Assist, then factory-testing to ensure it meets your exact requirements, our team will work with you at each stage of the process.

Product Information

  • 2, 3 or 4-inch injected foam solid double wall construction with full unit absolute thermal barrier
  • Insulation values up to R-25
  • Multiple casing options including galvanized steel, stainless steel and aluminum (textured or smooth)
  • Variable aspect ratio unit casing in 1-inch increments (Length, Width, Height) even within a single unit.
  • Acoustical perforated inner liner
  • Designed for the stringent performance needs of life sciences, healthcare, higher education, data centers and hi-tech industrial applications
  • Unit casing capabilities: +/-12" w.g. static pressure, <½% air leakage, <L/250 casing deflection
  • Welded structural steel base construction

Trane® Select Assist™ is our robust selection tool that speeds up the process of configuring equipment to meet specs, helping to design your ideal Custom Air Handler. Reach out a Trane Account Manager to learn more.

Trane offers custom options that can be incorporated into our air handler, providing a more cost-effective solution than a completely custom-built unit. These factory-packaged solutions enable simplified on-site installation, and provide proven, tested performance.


Product Literature

Looking for literature?

We’re committed to supporting your language preferences. If you require literature in English or French (CA), please submit your request here:

Request Literature

Looking for parts?

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you full OEM support delivered through our own factory-trained technicians.

Symbio® Equipment Controllers

Trane® Symbio® Equipment Controllers maximize energy efficiency and flexibility, offering seamless integration, remote connectivity, and enhanced serviceability for various HVAC systems.